您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FFK and Q - Double flange bend
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/ffk.prj},{NB=RFQ---15FL16EET(400)},{ARTNR=872779},{DN=150},{A=90.00},{L=220},{E=7.8},{H=50.0},{D=285},{DX2=285},{DX3=300},{DX4=300},{C1=19.0},{C2=19.0},{C3=19.0},{C4=26.0},{K1=240},{K2=240},{K3=250},{K4=250},{N1=8},{N2=8},{N3=8},{N4=8},{LX1=23},{LX2=23},{LX3=28},{LX4=28},{NX1=190},{NX2=190},{NX3=192},{NX4=192},{HX=50.0},{DY1=211},{DY2=211},{DY3=211},{DY4=211},{F=3},{D1=170},{G1=29.3},{G2=29.2},{G3=33.5},{G4=33.5},{WN=0},{ETIMARCO=RFQ---15FL16EET},{EC003024=EFDE0006},{EF025616=Cast iron},{EF010671=Other},{EF025617=Cast iron},{EF010673=Other},{PN=PN 16},{EF016081=Blue},{BEVIS=etec Email},{EF000051=Bend},{EF005431=90},{EF020042=170},{EF022617=No},{EF020055=No},{EF023193=DN 150},{EF021603=7,8},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Nominal size
[mm]
A
Angle
[°]
L
[mm]
E
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
FFK DN 40 PN 40 11° etec ...
RFFFK-0411FL40EET
40
11.25
140
7.0
PN 40
etec Email
7.0
Factory standard
307698
FFK DN 40 PN 40 11° Epoxy...
RFFFK-0411FL40P04
40
11.25
140
7.0
PN 40
Epoxy signalblue RAL 5005
7.0
Factory standard
860247
FFK DN 40 PN 40 11° Epoxy...
RFFFK-0411FL40P06
40
11.25
140
7.0
PN 40
Epoxy black RAL 9001
7.0
Factory standard
FFK DN 40 PN 40 11° Epoxy...
RFFFK-0411FL40P07
40
11.25
140
7.0
PN 40
Epoxy brown-red RAL 3011
7.0
Factory standard
FFK DN 40 PN 40 22° etec ...
RFFFK-0422FL40EET
40
22.50
140
7.0
PN 40
etec Email
7.0
Factory standard
307699
FFK DN 40 PN 40 22° Epoxy...
RFFFK-0422FL40P04
40
22.50
140
7.0
PN 40
Epoxy signalblue RAL 5005
7.0
Factory standard
860251
FFK DN 40 PN 40 22° Epoxy...
RFFFK-0422FL40P06
40
22.50
140
7.0
PN 40
Epoxy black RAL 9001
7.0
Factory standard
FFK DN 40 PN 40 22° Epoxy...
RFFFK-0422FL40P07
40
22.50
140
7.0
PN 40
Epoxy brown-red RAL 3011
7.0
Factory standard
FFK DN 40 PN 40 30° etec ...
RFFFK-0430FL40EET
40
30.00
140
7.0
PN 40
etec Email
7.0
Factory standard
307700
FFK DN 40 PN 40 30° Epoxy...
RFFFK-0430FL40P04
40
30.00
140
7.0
PN 40
Epoxy signalblue RAL 5005
7.0
Factory standard
870991
FFK DN 40 PN 40 30° Epoxy...
RFFFK-0430FL40P06
40
30.00
140
7.0
PN 40
Epoxy black RAL 9001
7.0
Factory standard
FFK DN 40 PN 40 30° Epoxy...
RFFFK-0430FL40P07
40
30.00
140
7.0
PN 40
Epoxy brown-red RAL 3011
7.0
Factory standard
FFK DN 40 PN 40 45° etec ...
RFFFK-0445FL40EET
40
45.00
140
7.0
PN 40
etec Email
7.0
Factory standard
307701
FFK DN 40 PN 40 45° Epoxy...
RFFFK-0445FL40P04
40
45.00
140
7.0
PN 40
Epoxy signalblue RAL 5005
7.0
Factory standard
870077
FFK DN 40 PN 40 45° Epoxy...
RFFFK-0445FL40P06
40
45.00
140
7.0
PN 40
Epoxy black RAL 9001
7.0
Factory standard
FFK DN 40 PN 40 45° Epoxy...
RFFFK-0445FL40P07
40
45.00
140
7.0
PN 40
Epoxy brown-red RAL 3011
7.0
Factory standard
FFK DN 50 PN 40 11° etec ...
RFFFK-0511FL40EET
50
11.25
150
7.0
PN 40
etec Email
9.0
Factory standard
307708
FFK DN 50 PN 40 11° Epoxy...
RFFFK-0511FL40P04
50
11.25
150
7.0
PN 40
Epoxy signalblue RAL 5005
9.0
Factory standard
870984
FFK DN 50 PN 40 11° Epoxy...
RFFFK-0511FL40P06
50
11.25
150
7.0
PN 40
Epoxy black RAL 9001
9.0
Factory standard
FFK DN 50 PN 40 11° Epoxy...
RFFFK-0511FL40P07
50
11.25
150
7.0
PN 40
Epoxy brown-red RAL 3011
9.0
Factory standard
FFK DN 50 PN 40 22° etec ...
RFFFK-0522FL40EET
50
22.50
150
7.0
PN 40
etec Email
9.0
Factory standard
307709
FFK DN 50 PN 40 22° Epoxy...
RFFFK-0522FL40P04
50
22.50
150
7.0
PN 40
Epoxy signalblue RAL 5005
9.0
Factory standard
870988
FFK DN 50 PN 40 22° Epoxy...
RFFFK-0522FL40P06
50
22.50
150
7.0
PN 40
Epoxy black RAL 9001
9.0
Factory standard
FFK DN 50 PN 40 22° Epoxy...
RFFFK-0522FL40P07
50
22.50
150
7.0
PN 40
Epoxy brown-red RAL 3011
9.0
Factory standard
FFK DN 50 PN 40 30° etec ...
RFFFK-0530FL40EET
50
30.00
150
7.0
PN 40
etec Email
9.0
Factory standard
307710
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表