您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.2DINC45 - 45° DIN WELDING BENDS Stainless steel 304L or 316L
FG INOX
Food industry
DIN Range
DIN Welding accessories
Powered by
CAD模型選擇
{fginox/agro_alimentaire/din_range/din_welding_accessories/a_2dinc45.prj},{NB=fginox_2DINC4585},{REF=2DINC4585},{DX=85},{R=90.0},{E=2.0},{WEIGHT=0,26},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
R
ⁿ/ₐ
E
e
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2DINC4528
2DINC4528
28
50.0
1.5
0,04
304L
FG INOX - 2DINC4534
2DINC4534
34
55.0
1.5
0,05
304L
FG INOX - 2DINC4540
2DINC4540
40
60.0
1.5
0,07
304L
FG INOX - 2DINC4552
2DINC4552
52
70.0
1.5
0,1
304L
FG INOX - 2DINC4570
2DINC4570
70
80.0
2.0
0,2
304L
FG INOX - 2DINC4585
2DINC4585
85
90.0
2.0
0,26
304L
FG INOX - 4DINC4528
4DINC4528
28
50.0
1.5
0,04
316L
FG INOX - 4DINC4534
4DINC4534
34
55.0
1.5
0,05
316L
FG INOX - 4DINC4540
4DINC4540
40
60.0
1.5
0,07
316L
FG INOX - 4DINC4552
4DINC4552
52
70.0
1.5
0,1
316L
FG INOX - 4DINC4570
4DINC4570
70
80.0
2.0
0,2
316L
FG INOX - 4DINC4585
4DINC4585
85
90.0
2.0
0,26
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表