您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2GF - Marine hardware, closing fittings Pins, rivets, circlips, locking tabs SPLIT / COTTER PINS DIN 94 NFE 27-487 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Pins, rivets, circlips, locking tabs
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/pins_rivets_circlips_locking_tabs/v_2gf.prj},{NB=fginox_2GF418},{L=18},{D=4.0},{D1=3.5},{A=2.00},{B=8.0},{C=6.5},{NATURE=INOX A2 / S.S 304},{STA=DIN 94 NFE 27-487},{V=4},{UL=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
L
[mm]
D
d
[mm]
D1
d1 min
[mm]
A
a min
[mm]
B
b
[mm]
C
c min
[mm]
NATURE
Nature
ⁿ/ₐ
STA
Standard
ⁿ/ₐ
FG INOX - 2GF16
2GF16
6
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF18
2GF18
8
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF110
2GF110
10
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF112
2GF112
12
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF114
2GF114
14
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF116
2GF116
16
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF118
2GF118
18
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF120
2GF120
20
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF122
2GF122
22
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF125
2GF125
25
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF132
2GF132
32
1.0
0.8
0.80
3.0
1.6
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF126
2GF126
6
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF128
2GF128
8
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1210
2GF1210
10
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1212
2GF1212
12
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1216
2GF1216
16
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1218
2GF1218
18
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1220
2GF1220
20
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1222
2GF1222
22
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1225
2GF1225
25
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1228
2GF1228
28
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1232
2GF1232
32
1.2
0.9
1.25
3.0
1.7
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF166
2GF166
6
1.6
1.3
1.25
3.2
2.4
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF168
2GF168
8
1.6
1.3
1.25
3.2
2.4
INOX A2 / S.S 304
DIN 94 NFE 27-487
FG INOX - 2GF1610
2GF1610
10
1.6
1.3
1.25
3.2
2.4
INOX A2 / S.S 304
DIN 94 NFE 27-487
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 94 - Split pins
Fabory
13.02.2023
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
31.10.2023
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
26.01.2023
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Cotter pins DIN 94
MBO Oßwald
08.10.2021
MK-CP-1 - Cotter Pins - Standard
Reid Supply
20.01.2022
ISO 8752 - Steel
Böllhoff
26.10.2021
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
V.2GE - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
V.2CBHC - Machine screws HEXAGON RAISED SOCKET HEAD CAPSCREWS ISO 7380 Inox...
FG INOX
25.04.2023
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
Reference 76601 - Split pin - ISO 1234 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KQX - Split Pins
SAMLO
24.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表