您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2HC U - Machine screws HEXAGON SOCKET SET SCREWS CONE POINT DIN 914 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2hc_u.prj},{NB=fginox_2HC640U},{D=6.0},{L=40},{DT=0.9},{P=2/3.50},{PAS=1.00},{S=3.0},{PX=3.500},{DTX=0.900},{DX=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DT
ⁿ/ₐ
P
[mm]
PAS
[mm]
S
[mm]
FG INOX - 2HC23U
2HC23U
2.0
3
-
0.80/1.70
0.40
0.9
FG INOX - 2HC24U
2HC24U
2.0
4
-
0.80/1.70
0.40
0.9
FG INOX - 2HC25U
2HC25U
2.0
5
-
0.80/1.70
0.40
0.9
FG INOX - 2HC26U
2HC26U
2.0
6
-
0.80/1.70
0.40
0.9
FG INOX - 2HC28U
2HC28U
2.0
8
-
0.80/1.70
0.40
0.9
FG INOX - 2HC210U
2HC210U
2.0
10
-
0.80/1.70
0.40
0.9
FG INOX - 2HC212U
2HC212U
2.0
12
-
0.80/1.70
0.40
0.9
FG INOX - 2HC216U
2HC216U
2.0
16
-
0.80/1.70
0.40
0.9
FG INOX - 2HC253U
2HC253U
2.5
3
-
1.20/2
0.45
1.3
FG INOX - 2HC254U
2HC254U
2.5
4
-
1.20/2
0.45
1.3
FG INOX - 2HC255U
2HC255U
2.5
5
-
1.20/2
0.45
1.3
FG INOX - 2HC256U
2HC256U
2.5
6
-
1.20/2
0.45
1.3
FG INOX - 2HC258U
2HC258U
2.5
8
-
1.20/2
0.45
1.3
FG INOX - 2HC2510U
2HC2510U
2.5
10
-
1.20/2
0.45
1.3
FG INOX - 2HC2512U
2HC2512U
2.5
12
-
1.20/2
0.45
1.3
FG INOX - 2HC2516U
2HC2516U
2.5
16
-
1.20/2
0.45
1.3
FG INOX - 2HC33U
2HC33U
3.0
3
-
1.20/2
0.50
1.5
FG INOX - 2HC34U
2HC34U
3.0
4
-
1.20/2
0.50
1.5
FG INOX - 2HC35U
2HC35U
3.0
5
-
1.20/2
0.50
1.5
FG INOX - 2HC36U
2HC36U
3.0
6
-
1.20/2
0.50
1.5
FG INOX - 2HC38U
2HC38U
3.0
8
-
1.20/2
0.50
1.5
FG INOX - 2HC310U
2HC310U
3.0
10
-
1.20/2
0.50
1.5
FG INOX - 2HC312U
2HC312U
3.0
12
-
1.20/2
0.50
1.5
FG INOX - 2HC316U
2HC316U
3.0
16
-
1.20/2
0.50
1.5
FG INOX - 2HC320U
2HC320U
3.0
20
-
1.20/2
0.50
1.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.2HC_P - Machine screws HEXAGON SOCKET SET SCREWS, FLAT POINT DIN 913 Inox...
FG INOX
25.04.2023
V.2HC_C - Machine screws HEXAGON SOCKET SET SCREWS CUP POINT DIN 916 Inox A...
FG INOX
25.04.2023
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 416501 - Rondelle plate moyenne M découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
I.RCCC - Quick couplings / Cam & groove couplers C - TYPE HOSE END COUPLERS...
FG INOX
16.02.2017
I.CMF45_G - ISO Threaded unions and accessories 45° Elbows BSP MALE / FEMAL...
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Sta...
FG INOX
16.02.2017
Round Shaft with scale (Scale direction:Left) - Semi Order
IWATA MFG. CO., LTD.
13.01.2022
SG1004 - Ground Ball Screws
KSS.,Co.Ltd.
19.12.2023
I.2R_M - Metric WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 410205 - Hexagon socket set screw with cone point - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表