您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2RCC - Machine screws MUSHROOM HEAD SQUARE NECK BOLTS DIN 603 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2rcc.prj},{NB=fginox_2RCC1030},{D=10},{L=30},{D2=23.35},{F=5.40},{H=4.62},{C=9.42},{PAS=1.50},{RF=19.200},{R1=1.500},{BX1=26.000},{BX2=32.000},{BX3=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
F
f
[mm]
H
[mm]
C
[mm]
PAS
[mm]
FG INOX - 2RCC516
2RCC516
5
16
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC520
2RCC520
5
20
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC525
2RCC525
5
25
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC530
2RCC530
5
30
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC535
2RCC535
5
35
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC540
2RCC540
5
40
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC545
2RCC545
5
45
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC550
2RCC550
5
50
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC555
2RCC555
5
55
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC560
2RCC560
5
60
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC565
2RCC565
5
65
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC570
2RCC570
5
70
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC580
2RCC580
5
80
12.45
2.90
2.70
4.52
0.80
FG INOX - 2RCC616
2RCC616
6
16
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC620
2RCC620
6
20
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC625
2RCC625
6
25
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC630
2RCC630
6
30
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC635
2RCC635
6
35
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC640
2RCC640
6
40
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC645
2RCC645
6
45
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC650
2RCC650
6
50
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC655
2RCC655
6
55
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC660
2RCC660
6
60
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC665
2RCC665
6
65
15.45
3.40
3.12
5.52
1.00
FG INOX - 2RCC670
2RCC670
6
70
15.45
3.40
3.12
5.52
1.00
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 216502 - Machined medium washer type "M" - Stainless steel A1 - NFE ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Modèle 423623 - Hexagon nut - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
Model 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2T71 - Self tapping screws SLOTTED PAN HEAD SELF TAPPING SCREWS DIN 7971 ...
FG INOX
25.04.2023
BN 82416 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M),...
Bossard Catalog
23.11.2023
BN 249 - Round head square neck bolts without hex nut, for pallets (DIN 603...
Bossard Catalog
31.10.2023
BN 31107 - Round head square neck bolts without hex nuts (DIN 603), stainle...
Bossard Catalog
26.01.2023
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
V.2BOR - HEXAGON MACHINED CAP NUTS NFE 27-453 Inox A2 / S.S 304 or Inox A4 ...
FG INOX
16.02.2017
BN 208 - Wing nuts (DIN 315), Malleable cast iron / steel, zinc plated blue
Bossard Catalog
31.10.2023
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表