您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2TPB1040 - Blind flanges 05B-TYPE NP 10/40 Stainless steel 304L or 316L
FG INOX
Industry
Flanges
Blind flanges raised face
Powered by
CAD模型選擇
{fginox/industrie/flanges/blind_flanges_raised_face/i_2tpb1040.prj},{NB=fginox_2TPB40},{REF=2TPB40},{PN=10-40},{DN=40},{D=150},{DXTUBE=48,3},{B=18},{NBTROUS=4},{DX=18},{C=110},{E=88},{WEIGHT=2,1},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
PN
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
DXTUBE
ø tube
ⁿ/ₐ
B
b
ⁿ/ₐ
NBTROUS
nb holes
ⁿ/ₐ
DX
ø
ⁿ/ₐ
C
c
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2TPB10
2TPB10
10-40
10
90
17,2
16
4
14
60
40
0,6
304L
FG INOX - 2TPB15
2TPB15
10-40
15
95
21,3
16
4
14
65
45
0,71
304L
FG INOX - 2TPB20
2TPB20
10-40
20
105
26,9
18
4
14
75
58
1,02
304L
FG INOX - 2TPB25
2TPB25
10-40
25
115
33,7
18
4
14
85
68
1,22
304L
FG INOX - 2TPB32
2TPB32
10-40
32
140
42,4
18
4
18
100
78
1,8
304L
FG INOX - 2TPB40
2TPB40
10-40
40
150
48,3
18
4
18
110
88
2,1
304L
FG INOX - 4TPB10
4TPB10
10-16
50
165
60,3
18
4
18
125
102
2,85
316L
FG INOX - 4TPB15
4TPB15
10-16
65
185
76,1
18
8
18
145
122
3,65
316L
FG INOX - 4TPB20
4TPB20
10-16
80
200
88,9
20
8
18
160
138
5,05
316L
FG INOX - 4TPB25
4TPB25
10-16
100
220
114,3
20
8
18
180
158
6,2
316L
FG INOX - 4TPB32
4TPB32
10-16
125
250
139,7
22
8
18
210
188
8,85
316L
FG INOX - 4TPB40
4TPB40
10-16
150
285
168,3
22
8
22
240
212
11,4
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2TPB1016 - Blind flanges 05B-TYPE NP 10/16 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2COL1016 - Welding neck flanges 11B TYPE NP 10/16 Stainless steel 304L or...
FG INOX
16.02.2017
I.FF_GM - ISO Threaded unions Conical seat Stainless steel 316 FEMALE / FE...
FG INOX
16.02.2017
I.2TP10 - Blind flanges 05A-TYPE NP 10 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2COL10 - Welding neck flanges 11B TYPE NP 10 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TPB10 - Blind flanges 05B-TYPE NP 10 Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 5750 - Blind flange PN6 - Type 05A - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
BOA-H Angle Pattern with Material number -BIM Data - Maintenance free metal...
KSB
25.02.2024
Modèle 5741 - Blind flange - type 05B - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
BOA-Super Compact with Material Number -BIM Data - Maintenance free soft se...
KSB
03.03.2024
Model 5947 - ANSI Sch 40S cap - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2TP40 - Blind flanges 05A-TYPE NP 40 Stainless steel 304L or 316L
FG INOX
16.02.2017
2489.00.52. - Hose (for water cooling)
FIBRO
18.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表