您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.SMSMAI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID FILLED WITH SANITARY DIAPHRAGM - SMS UNIONS Stainless steel 316
FG INOX
Food industry
Food industry accessories
Pressure gauges
Powered by
CAD模型選擇
{fginox/agro_alimentaire/food_industry_accessories/pressure_gauges/a_smsmai100.prj},{NB=fginox_SMS38MAIF100V04},{REF=SMS38MAIF100V04},{SCALE=0/4},{UP=2,7},{SP=3},{NATURE=316}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
SCALE
Scale in bars
[bar]
UP
Unsteady pressure
ⁿ/ₐ
SP
Steady pressure
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - SMSMAI100V01
SMSMAI100V01
0/1
0,67
0,75
316
FG INOX - SMSMAI100V01.6
SMSMAI100V01.6
0/1,6
1,1
1,2
316
FG INOX - SMSMAI100V02.5
SMSMAI100V02.5
0/2,5
1,7
1,9
316
FG INOX - SMSMAI100V04
SMSMAI100V04
0/4
2,7
3
316
FG INOX - SMSMAI100V06
SMSMAI100V06
0/6
4
4,5
316
FG INOX - SMSMAI100V010
SMSMAI100V010
0/10
6,5
7,5
316
FG INOX - SMSMAI100V016
SMSMAI100V016
0/16
10,5
12
316
FG INOX - SMSMAI100V025
SMSMAI100V025
0/25
16,5
18,75
316
FG INOX - SMS38MAIF100V01
SMS38MAIF100V01
0/1
0,67
0,75
316
FG INOX - SMS38MAIF100V01...
SMS38MAIF100V01.6
0/1,6
1,1
1,2
316
FG INOX - SMS38MAIF100V02...
SMS38MAIF100V02.5
0/2,5
1,7
1,9
316
FG INOX - SMS38MAIF100V04
SMS38MAIF100V04
0/4
2,7
3
316
FG INOX - SMS38MAIF100V06
SMS38MAIF100V06
0/6
4
4,5
316
FG INOX - SMS38MAIF100V01...
SMS38MAIF100V010
0/10
6,5
7,5
316
FG INOX - SMS38MAIF100V01...
SMS38MAIF100V016
0/16
10,5
12
316
FG INOX - SMS38MAIF100V02...
SMS38MAIF100V025
0/25
16,5
18,75
316
FG INOX - SMS51MAIF100V01
SMS51MAIF100V01
0/1
0,67
0,75
316
FG INOX - SMS51MAIF100V01...
SMS51MAIF100V01.6
0/1,6
1,1
1,2
316
FG INOX - SMS51MAIF100V02...
SMS51MAIF100V02.5
0/2,5
1,7
1,9
316
FG INOX - SMS51MAIF100V04
SMS51MAIF100V04
0/4
2,7
3
316
FG INOX - SMS51MAIF100V06
SMS51MAIF100V06
0/6
4
4,5
316
FG INOX - SMS51MAIF100V01...
SMS51MAIF100V010
0/10
6,5
7,5
316
FG INOX - SMS51MAIF100V01...
SMS51MAIF100V016
0/16
10,5
12
316
FG INOX - SMS51MAIF100V02...
SMS51MAIF100V025
0/25
16,5
18,75
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.MAIPI63 - Measuring instrumentation Pressure gauges ND 63 DIAL LIQUID FIL...
FG INOX
16.02.2017
A.MAI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID FIL...
FG INOX
16.02.2017
I.MAIPI100 - Measuring instrumentation Pressure gauges ND 100 DIAL LIQUID F...
FG INOX
16.02.2017
A.2SMSBL - SMS LINERS TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
AMF 6983 - Gauge
AMF - ANDREAS MAIER Fellbach
11.12.2023
DBX DBAX ball valve - DBX ball valve full bore
Definox
21.05.2021
A.2DINC15 - 90° DIN WELDING BENDS 1,5D Stainless steel 304L or 316L
FG INOX
16.02.2017
P.PCCR_I - ISO CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
Model 7321 - Stainless steel pressure gauge with mounted diaphragm seal - F...
BENE INOX - Stainless steel valves, pipes and fittings
19.01.2021
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
Manometers VAM - VAM 63 V400 H
Schmalz
21.11.2023
A.4BL - WASHING BALLS Stainless steel 316
FG INOX
16.02.2017
Modèle 7319 - Stainless steel pressure gauge with mounted diaphragm seal - ...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
PRESSURE GAUGES
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表