您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-2B-FG Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/2b/b-2b-fg_z.prj},{NB=FGA.2B.312.CLCD92Z},{REF=FGA.2B.312.CLCD92Z},{DESC=Straight plug, cable collet and nut for fitting a bend relief},{CONTACT=12 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|1650 V (AC), 2350 V (DC)},{MAXA=7},{OPTION=Z : Nut for fitting a bend relief},{IPRATING=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
IPRATING
ⁿ/ₐ
FGG.2B.013.CLAD52Z
FGG.2B.013.CLAD52Z
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
Z : Nut for fitting a ben...
50
FGG.2B.012.CLAD52Z
FGG.2B.012.CLAD52Z
Straight plug, cable coll...
1 Fluidic, 4 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
8
Z : Nut for fitting a ben...
50
FGG.2B.013.CLAD62Z
FGG.2B.013.CLAD62Z
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
Z : Nut for fitting a be...
50
FGG.2B.013.CLAD72Z
FGG.2B.013.CLAD72Z
Straight plug, cable coll...
1 Fluidic, 6 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
5
Z : Nut for fitting a ben...
50
FGG.2B.015.CLAD72Z
FGG.2B.015.CLAD72Z
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
Z : Nut for fitting a ben...
50
FGG.2B.015.CLAD52Z
FGG.2B.015.CLAD52Z
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
Z : Nut for fitting a ben...
50
FGG.2B.015.CLAD82Z
FGG.2B.015.CLAD82Z
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
Z : Nut for fitting a be...
50
FGG.2B.015.CLAD92Z
FGG.2B.015.CLAD92Z
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
Z : Nut for fitting a be...
50
FGG.2B.015.CLCD92Z
FGG.2B.015.CLCD92Z
Straight plug, cable coll...
1 Fluidic, 10 Low Voltage
-55
250
Vtest:|A|1060 V (AC), 150...
4
Z : Nut for fitting a be...
50
FGG.2B.804.CLAD81Z
FGG.2B.804.CLAD81Z
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.804.CLAD72Z
FGG.2B.804.CLAD72Z
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a ben...
50
FGG.2B.806.CLAD51Z
FGG.2B.806.CLAD51Z
Straight plug, cable coll...
1 Coax (50 Ohm), 6 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.804.CLAD71Z
FGG.2B.804.CLAD71Z
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.806.CLAD53Z
FGG.2B.806.CLAD53Z
Straight plug, cable coll...
1 Coax (50 Ohm), 6 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.806.CLAD81Z
FGG.2B.806.CLAD81Z
Straight plug, cable coll...
1 Coax (50 Ohm), 6 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.806.CLAD73Z
FGG.2B.806.CLAD73Z
Straight plug, cable coll...
1 Coax (50 Ohm), 6 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.804.CLAD51Z
FGG.2B.804.CLAD51Z
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.804.CLAD52Z
FGG.2B.804.CLAD52Z
Straight plug, cable coll...
1 Coax (50 Ohm), 4 Low V.
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a ben...
50
FGG.2B.810.CLAD61Z
FGG.2B.810.CLAD61Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.810.CLAD71Z
FGG.2B.810.CLAD71Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.810.CLAD81Z
FGG.2B.810.CLAD81Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.810.CLAD72Z
FGG.2B.810.CLAD72Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a ben...
50
FGG.2B.810.CLCD51Z
FGG.2B.810.CLCD51Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
FGG.2B.810.CLCD72Z
FGG.2B.810.CLCD72Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a ben...
50
FGG.2B.810.CLCD71Z
FGG.2B.810.CLCD71Z
Straight plug, cable coll...
1 Coax (50 Ohm), 10 Low V...
-55
250
Test voltage (kV rms): |A...
7
Z : Nut for fitting a be...
50
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表