您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schaffner
Created: 01.10.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schaffner
FN 3270 - Compact EMC/RFI Filter for Industrial Motor Drive Applications
Schaffner
3-phase filters
Powered by
CAD模型選擇
{schaffner/3_phase_filters/fn_3270_asmtab.prj},{NB=Schaffner FN3270H-320-99},{TD=160.0},{LC=6.9},{PL=12.2},{WG=7.2},{A=300},{B=200},{C=86},{D=240},{E=275.0},{F=165},{H=2.0},{I=40},{L=37.0},{VERS=6},{PRAVERS=2},{VER=1},{BAC739=120.0},{BAC676=320},{AAG402=1},{AAO159=0.0},{AAO157=0.0},{AAB202=0},{AAS575=12.2},{PE=Standard},{RC=320 (350)},{BAH005=520/300},{RCX=320},{IO=-99},{PDF=Download},{PC=801916},{G=Ø11.0},{J=M10},{K=92},{M=380},{N=211},{O=93},{P=26.5},{U=60},{V=25},{W=6},{X=12.5},{Y=37},{Z=Ø11},{PPATH=parts_3270/3270_asmtpl.prj},{SDT=8 weeks},{CERTIFICATION=UL 1283, CSA 22.2 No. 8 1986, IEC/EN 60939},{NOCUPEROU=1},{AAQ326=https://www.schaffner.com/product-storage/datasheets/fn3270/},{BAD915=AC},{AAF726=320},{AAN523=Bolt connection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSTYPECODE
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PE
Performance
ⁿ/ₐ
RC
Rated current 50°C (40°C)
[A]
BAH005
Voltage
[V]
PL
Power loss 25°C/50 Hz
[W]
IO
Input/Output connections
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
FN3270H-10-44
FN3270H-10-44
806179
Standard
10 (11)
520/300
2.4
-44 (Terminal block)
150
58
58
FN3270H-20-44
FN3270H-20-44
806173
Standard
20 (22)
520/300
4.1
-44 (Terminal block)
150
58
58
FN3270H-35-33
FN3270H-35-33
806167
Standard
35 (38)
520/300
6.8
-33 (Terminal block)
160
70
68
FN3270H-50-34
FN3270H-50-34
806168
Standard
50 (55)
520/300
12.8
-34 (Terminal block)
170
85
80
FN3270H-65-34
FN3270H-65-34
806169
Standard
65 (71)
520/300
13.5
-34 (Terminal block)
170
85
80
FN3270H-80-35
FN3270H-80-35
801922
Standard
80 (88)
520/300
13.5
-35 (Terminal block)
200
95
90
FN3270H-100-35
FN3270H-100-35
801923
Standard
100 (110)
520/300
17.1
-35 (Terminal block)
230
95
90
FN3270H-150-99
FN3270H-150-99
801924
Standard
150 (164)
520/300
7.5
-99 (Busbar)
300
200
86
FN3270H-200-99
FN3270H-200-99
801925
Standard
200 (219)
520/300
13.2
-99 (Busbar)
300
200
86
FN3270H-250-99
FN3270H-250-99
801926
Standard
250 (274)
520/300
20.6
-99 (Busbar)
300
200
86
FN3270H-320-99
FN3270H-320-99
806153
Standard
320 (350)
520/300
12.2
-99 (Busbar)
300
200
86
FN3270H-400-99
FN3270H-400-99
806152
Standard
400 (438)
520/300
19.2
-99 (Busbar)
300
200
86
FN3270H-600-99
FN3270H-600-99
806145
Standard
600 (657)
520/300
35.6
-99 (Busbar)
300
200
86
FN3270H-800-99
FN3270H-800-99
810216
Standard
800 (876)
520/300
51.8
-99 (Busbar)
370
190
125
FN3270H-1000-99
FN3270H-1000-99
806146
Standard
1000 (1095)
520/300
81.0
-99 (Busbar)
370
190
125
FN3271H-150-99
FN3271H-150-99
821538
Standard
150 (164)
520/300
7.5
-99 (Busbar)
300
200
86
FN3271H-200-99
FN3271H-200-99
821539
Standard
200 (219)
520/300
13.2
-99 (Busbar)
300
200
86
FN3271H-250-99
FN3271H-250-99
821540
Standard
250 (274)
520/300
20.6
-99 (Busbar)
300
200
86
FN3271H-320-99
FN3271H-320-99
821541
Standard
320 (350)
520/300
12.2
-99 (Busbar)
300
200
86
FN3271H-400-99
FN3271H-400-99
821542
Standard
400 (438)
520/300
19.2
-99 (Busbar)
300
200
86
FN3271H-600-99
FN3271H-600-99
821543
Standard
600 (657)
520/300
35.6
-99 (Busbar)
300
200
86
FN3271H-800-99
FN3271H-800-99
FN3271H-800-99
Standard
800 (876)
520/300
51.8
-99 (Busbar)
370
190
125
FN3271H-1000-99
FN3271H-1000-99
FN3271H-1000-99
Standard
1000 (1095)
520/300
81.0
-99 (Busbar)
370
190
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表