您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FSB - Galvanised steel helically wound flexible steel conduit with PVC coating and galvanised steel overbraid
Flexicon
Metallic conduits and fittings
Conduits
Overbraided metal - plastic coated conduits
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/conduits/overb_met_plastic_coat/fsb.prj},{NB=FSB20},{T1=FSB},{CLR=Self colour},{NS=20},{P=F},{OD=22.7},{ID=16.9},{R=45},{CNSMAT=Galvanised Steel / PVC / Galvanised Steel},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
FSB12
FSB12
Self colour
12
15.2
10.2
30
Galvanised Steel / PVC / ...
FSB16
FSB16
Self colour
16
18.2
13.0
40
Galvanised Steel / PVC / ...
FSB20
FSB20
Self colour
20
22.7
16.9
45
Galvanised Steel / PVC / ...
FSB25
FSB25
Self colour
25
27.2
21.1
55
Galvanised Steel / PVC / ...
FSB32
FSB32
Self colour
32
35.2
28.1
70
Galvanised Steel / PVC / ...
FSB40
FSB40
Self colour
40
45.7
37.6
80
Galvanised Steel / PVC / ...
FSB50
FSB50
Self colour
50
57.7
48.4
90
Galvanised Steel / PVC / ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUSSB - Galvanised steel helically wound flexible conduit with stainless st...
Flexicon
11.11.2020
T EMT Aluminum Conduit Bodies - Conduit Outlet Bodies
ABB Installation Products
09.03.2023
FU - Galvanised steel helically wound flexible conduit
Flexicon
11.11.2020
FSU - Galvanised steel with PVC coating
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表