您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 71752 - Fork head without bolt
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
DIN71752 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/din71752/din_71752.prj},{NB=Gabelkopf ohne Bolzen DIN71752-10-40-M10L},{ARTNR=DIN71752-10-40-M10L},{PARTNUMBER=DIN 71752-10-40-M10L},{V=1},{NORMNR=DIN 71752},{D1=10},{L1=40},{L1AUS=20 oder 40},{D2=M10L},{D2N=M 10},{D2L=M 10L},{D2F=M 10F},{D2A=10.0},{D2B=8.3},{A=20},{B=10},{D3=18},{L4=15.0},{L1X=20,40},{D2X='M10','M10L','M10F'},{WEIGHT=0.1020},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Diameter
[mm]
L1
Selection L1
[mm]
D2
Selection D2
[mm]
A
Width
[mm]
B
Length
[mm]
D3
Diameter
[mm]
L2
Height
[mm]
L3
Height
[mm]
L4
Height
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gabelkopf ohne Bolzen DIN...
DIN71752-4-8-M4
4
8
M4
8
4
8
16
21
6.0
0.0050
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-4-16-M4
4
16
M4
8
4
8
24
29
6.0
0.0060
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-5-10-M5
5
10
M5
10
5
9
20
26
7.5
0.0090
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-5-10-M5L
5
10
M5L
10
5
9
20
26
7.5
0.0090
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-5-20-M5
5
20
M5
10
5
9
30
36
7.5
0.0130
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-5-20-M5L
5
20
M5L
10
5
9
30
36
7.5
0.0130
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-6-12-M6
6
12
M6
12
6
10
24
31
9.0
0.0140
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-6-12-M6L
6
12
M6L
12
6
10
24
31
9.0
0.0105
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-6-24-M6
6
24
M6
12
6
10
36
43
9.0
0.0210
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-6-24-M6L
6
24
M6L
12
6
10
36
43
9.0
0.0210
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-16-M8
8
16
M8
16
8
14
32
42
12.0
0.0360
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-16-M8L
8
16
M8L
16
8
14
32
42
12.0
0.0360
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-16-M8F
8
16
M8F
16
8
14
32
42
12.0
0.0360
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-32-M8
8
32
M8
16
8
14
48
58
12.0
0.0520
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-32-M8L
8
32
M8L
16
8
14
48
58
12.0
0.0520
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-8-32-M8F
8
32
M8F
16
8
14
48
58
12.0
0.0520
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-20-M10
10
20
M10
20
10
18
40
52
15.0
0.0720
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-20-M10L
10
20
M10L
20
10
18
40
52
15.0
0.0720
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-20-M10F
10
20
M10F
20
10
18
40
52
15.0
0.0720
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-40-M10
10
40
M10
20
10
18
60
72
15.0
0.1020
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-40-M10L
10
40
M10L
20
10
18
60
72
15.0
0.1020
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-10-40-M10F
10
40
M10F
20
10
18
60
72
15.0
0.1020
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-12-24-M12
12
24
M12
24
12
20
48
62
18.0
0.1100
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-12-24-M12L
12
24
M12L
24
12
20
48
62
18.0
0.1170
73181900
YES
Gabelkopf ohne Bolzen DIN...
DIN71752-12-24-M12F
12
24
M12F
24
12
20
48
62
18.0
0.1170
73181900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表