您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Seals
DIN 7603
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/seals/din7603/din_7603.prj},{NB=Dichtring DIN 7603-CU-21-26-A},{PARTNUMBER=DIN 7603-CU-21-26-A},{ITEMID=7603-CU-21-26-A},{D1NM=21},{D1IM=21.2},{D2NM=26},{D2NMX=26.0},{D2IM=25.9},{S=1.5},{MGEW=-},{RGEW=G1/2},{WERKSTOFFVIS=Kupfer},{WEIGHT=0.0019},{CTN=7415210000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1NM
Nominal dimension
[mm]
D1IM
Actual dimension +0.3
[mm]
D2NM
Nominal dimension
[mm]
D2IM
Actual dimension -0.2
[mm]
S
+/-0.2
[mm]
MGEW
metr. thread (suitable for DIN 908)
ⁿ/ₐ
RGEW
Tube thread (suitable for DIN 908)
ⁿ/ₐ
WERKSTOFFVIS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gasket DIN 7603-CU-8-11,5...
DIN 7603-CU-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Kupfer
0.0004
7415210000
YES
Gasket DIN 7603-AL-8-11,5...
DIN 7603-AL-8-11,5-A
8
8.2
11,5
11.4
1.0
M8x1
-
Aluminium
0.0002
7616107090
YES
Gasket DIN 7603-CU-10-13,...
DIN 7603-CU-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Kupfer
0.0003
7415210000
YES
Gasket DIN 7603-AL-10-13,...
DIN 7603-AL-10-13,5-A
10
10.2
13,5
13.4
1.0
M10x1
G1/8
Aluminium
0.0002
7616107090
YES
Gasket DIN 7603-CU-12-16-...
DIN 7603-CU-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Kupfer
0.0009
7415210000
YES
Gasket DIN 7603-AL-12-16-...
DIN 7603-AL-12-16-A
12
12.2
16
15.9
1.5
M12x1,5
-
Aluminium
0.0003
7616107090
YES
Gasket DIN 7603-CU-14-18-...
DIN 7603-CU-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Kupfer
0.0010
7415210000
YES
Gasket DIN 7603-AL-14-18-...
DIN 7603-AL-14-18-A
14
14.2
18
17.9
1.5
M14x1,5
G1/4
Aluminium
0.0003
7616107090
YES
Gasket DIN 7603-CU-16-20-...
DIN 7603-CU-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Kupfer
0.0012
7415210000
YES
Gasket DIN 7603-AL-16-20-...
DIN 7603-AL-16-20-A
16
16.2
20
19.9
1.5
M16x1,5
-
Aluminium
0.0004
7616107090
YES
Gasket DIN 7603-CU-17-21-...
DIN 7603-CU-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Kupfer
0.0012
7415210000
YES
Gasket DIN 7603-AL-17-21-...
DIN 7603-AL-17-21-A
17
17.2
21
20.9
1.5
-
G3/8
Aluminium
0.0005
7616107090
YES
Gasket DIN 7603-CU-18-22-...
DIN 7603-CU-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Kupfer
0.0012
7415210000
YES
Gasket DIN 7603-AL-18-22-...
DIN 7603-AL-18-22-A
18
18.2
22
21.9
1.5
M18x1,5
-
Aluminium
0.0005
7616107090
YES
Gasket DIN 7603-CU-20-24-...
DIN 7603-CU-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Kupfer
0.0015
7415210000
YES
Gasket DIN 7603-AL-20-24-...
DIN 7603-AL-20-24-A
20
20.2
24
23.9
1.5
M20x1,5
-
Aluminium
0.0005
7616107090
YES
Gasket DIN 7603-CU-21-26-...
DIN 7603-CU-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Kupfer
0.0019
7415210000
YES
Gasket DIN 7603-AL-21-26-...
DIN 7603-AL-21-26-A
21
21.2
26
25.9
1.5
-
G1/2
Aluminium
0.0006
7616107090
YES
Gasket DIN 7603-CU-22-27-...
DIN 7603-CU-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Kupfer
0.0020
7415210000
YES
Gasket DIN 7603-AL-22-27-...
DIN 7603-AL-22-27-A
22
22.2
27
26.9
1.5
M22x1,5
-
Aluminium
0.0007
7616107090
YES
Gasket DIN 7603-CU-24-29-...
DIN 7603-CU-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Kupfer
0.0030
7415210000
YES
Gasket DIN 7603-AL-24-29-...
DIN 7603-AL-24-29-A
24
24.3
29
28.9
2.0
M24x1,5
-
Aluminium
0.0009
7616107090
YES
Gasket DIN 7603-CU-26-31-...
DIN 7603-CU-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Kupfer
0.0030
7415210000
YES
Gasket DIN 7603-AL-26-31-...
DIN 7603-AL-26-31-A
26
26.3
31
30.9
2.0
M26x1,5
-
Aluminium
0.0010
7616107090
YES
Gasket DIN 7603-CU-27-32-...
DIN 7603-CU-27-32-A
27
27.3
32
31.9
2.0
M27x2
G3/4
Kupfer
0.0032
7415210000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表