GB/T 9115.2-2000 PN110 F - Steel pipe welding neck flanges with male and female face
Chinese Manufacturers
HETONG
gb9115.2-2000
pn11.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.2-2000/pn11.0mpa/gb9115.2-2000pn11.0mpaf.prj},{NB=Flanges DN100-PN110 F GB/T 9115.2-2000},{IDNR=},{DN=100},{A=114.3},{DD=275},{K=216.0},{L=26.0},{N=8},{M=M24},{D=168.0},{X=157.5},{Y=159.0},{F1=7},{F2=5},{C=38.5},{H=102},{NN=152},{B=102.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
B
inner dia. of flanges;B is confirmed by user
[mm]
Flanges DN15-PN110 F GB/T...
15
21.3
95
66.5
16.0
4
M14
46.0
35.0
36.5
7
5
14.5
52
38
16.0
Flanges DN20-PN110 F GB/T...
20
26.9
120
82.5
18.0
4
M16
54.0
43.0
44.5
7
5
16.0
57
48
21.0
Flanges DN25-PN110 F GB/T...
25
33.7
125
89.0
18.0
4
M16
62.0
51.0
52.5
7
5
17.5
62
54
26.5
Flanges DN32-PN110 F GB/T...
32
42.4
135
98.5
18.0
4
M16
73.0
63.5
65.0
7
5
21.0
67
64
35.0
Flanges DN40-PN110 F GB/T...
40
48.3
155
114.5
22.0
4
M20
84.0
73.0
74.5
7
5
22.5
70
70
41.0
Flanges DN50-PN110 F GB/T...
50
60.3
165
127.0
18.0
8
M16
103.0
92.0
93.5
7
5
25.5
73
84
52.5
Flanges DN65-PN110 F GB/T...
65
73.0
190
149.0
22.0
8
M20
116.0
105.0
106.5
7
5
29.0
79
100
62.5
Flanges DN80-PN110 F GB/T...
80
88.9
210
168.5
22.0
8
M20
138.0
127.0
128.5
7
5
32.0
83
117
78.0
Flanges DN100-PN110 F GB/...
100
114.3
275
216.0
26.0
8
M24
168.0
157.5
159.0
7
5
38.5
102
152
102.5
Flanges DN125-PN110 F GB/...
125
141.3
330
267.0
29.5
8
M27
197.0
186.0
187.5
7
5
44.5
114
189
128.0
Flanges DN150-PN110 F GB/...
150
168.3
355
292.0
29.5
12
M27
227.0
216.0
217.5
7
5
48.0
117
222
154.0
Flanges DN200-PN110 F GB/...
200
219.1
420
349.0
32.5
12
M30
281.0
270.0
271.5
7
5
55.5
133
273
202.5
Flanges DN250-PN110 F GB/...
250
273.0
510
432.0
35.5
16
M33
335.0
324.0
325.5
7
5
63.5
152
343
254.5
Flanges DN300-PN110 F GB/...
300
323.9
560
489.0
35.5
20
M33
392.0
381.0
382.5
7
5
67.0
156
400
305.0
Flanges DN350-PN110 F GB/...
350
355.6
605
527.0
39.0
20
M36
424.0
413.0
414.5
7
5
70.0
165
432
335.5
Flanges DN400-PN110 F GB/...
400
406.4
685
603.0
42.0
20
M39
481.0
470.0
471.5
7
5
76.5
178
495
386.0
Flanges DN450-PN110 F GB/...
450
457.0
745
654.0
45.0
20
M42
544.0
533.5
535.0
7
5
83.0
184
546
437.0
Flanges DN500-PN110 F GB/...
500
508.0
815
724.0
45.0
24
M42
595.0
584.5
586.0
7
5
89.0
190
610
488.0
Flanges DN600-PN110 F GB/...
600
610.0
940
838.0
51.0
24
M48
703.5
692.5
694.0
7
5
102.0
203
718
590.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9115.3-2000 PN100 T - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN40 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN40 T - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN40 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN110 G - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN16 M - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN25 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN110 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
I.2EXC_I - Metric WELDED ECCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
GB/T 9115.3-2000 PN150 T - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN25 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN50 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN100 M - Steel pipe welding neck flanges with male and fe...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN50 M - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성