GB/T 9115.3-2000 PN40 T - Steel pipe welding neck flanges with tongue and groove face
Chinese Manufacturers
HETONG
gb9115.3-2000
pn4.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.3-2000/pn4.0mpa/gb9115.3-2000pn4.0mpat.prj},{NB=Flanges DN100-PN40 T GB/T 9115.3-2000},{IDNR=},{DN=100},{A=114.3},{AII=108},{DD=235},{K=190},{L=22},{N=8},{M=M20},{D=156},{X=149},{Y=150},{Z=128},{W=129},{F1=4.5},{F2=3.5},{C=24},{H=65},{NN=134},{NNII=134},{S=6.3},{H1=12},{R=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
Z
hermetic face
[mm]
W
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
S
neck of flanges;when DN>600.S is confirm by user
[mm]
H1
neck of flanges
[mm]
R
neck of flanges
[mm]
Flanges DN10-PN40 T GB/T ...
10
17.2
14
90
60
14
4
M12
41
34
35
23
24
4.0
3.0
14
35
28
28
2.3
6
3
Flanges DN15-PN40 T GB/T ...
15
21.3
18
95
65
14
4
M12
46
39
40
28
29
4.0
3.0
14
38
32
32
3.2
6
3
Flanges DN20-PN40 T GB/T ...
20
26.9
25
105
75
14
4
M12
56
50
51
35
36
4.0
3.0
16
40
40
40
3.2
6
4
Flanges DN25-PN40 T GB/T ...
25
33.7
32
115
85
14
4
M12
65
57
58
42
43
4.0
3.0
16
40
46
46
3.2
6
4
Flanges DN32-PN40 T GB/T ...
32
42.4
38
140
100
18
4
M16
76
65
66
50
51
4.0
3.0
18
42
56
56
3.6
6
5
Flanges DN40-PN40 T GB/T ...
40
48.3
45
150
110
18
4
M16
84
75
76
60
61
4.0
3.0
18
45
64
64
3.6
7
5
Flanges DN50-PN40 T GB/T ...
50
60.3
57
165
125
18
4
M16
99
87
88
72
73
4.0
3.0
20
48
74
74
4.0
8
5
Flanges DN65-PN40 T GB/T ...
65
76.1
76
185
145
18
8
M16
118
109
110
94
95
4.0
3.0
22
52
92
92
5.0
10
6
Flanges DN80-PN40 T GB/T ...
80
88.9
89
200
160
18
8
M16
132
120
121
105
106
4.0
3.0
24
58
110
110
5.6
12
6
Flanges DN100-PN40 T GB/T...
100
114.3
108
235
190
22
8
M20
156
149
150
128
129
4.5
3.5
24
65
134
134
6.3
12
6
Flanges DN125-PN40 T GB/T...
125
139.7
133
270
220
26
8
M24
184
175
176
154
155
4.5
3.5
26
68
162
162
6.3
12
6
Flanges DN150-PN40 T GB/T...
150
168.3
159
300
250
26
8
M24
211
203
204
182
183
4.5
3.5
28
75
190
190
7.1
12
8
Flanges DN200-PN40 T GB/T...
200
219.1
219
375
320
30
12
M27
284
259
260
238
239
4.5
3.5
34
88
244
244
8.0
16
8
Flanges DN250-PN40 T GB/T...
250
273.0
273
450
385
33
12
M30
345
312
313
291
292
4.5
3.5
38
105
306
306
10.0
18
10
Flanges DN300-PN40 T GB/T...
300
323.9
325
515
450
33
16
M30
409
363
364
342
343
4.5
3.5
42
115
362
362
10.0
18
10
Flanges DN350-PN40 T GB/T...
350
355.6
377
580
510
36
16
M33
465
421
422
394
395
5.0
4.0
46
125
408
418
11.0
20
10
Flanges DN400-PN40 T GB/T...
400
406.4
426
660
585
39
16
M36
535
473
474
446
447
5.0
4.0
50
135
462
480
12.5
20
10
Flanges DN450-PN40 T GB/T...
450
457.0
480
685
610
39
20
M36
560
523
524
496
497
5.0
4.0
57
135
500
530
14.2
20
12
Flanges DN500-PN40 T GB/T...
500
508.0
530
755
670
42
20
M39
615
575
576
548
549
5.0
4.0
57
140
562
580
16.0
20
12
Flanges DN600-PN40 T GB/T...
600
610.0
630
890
795
48
20
M45
735
675
676
648
649
5.0
4.0
72
150
666
686
17.5
20
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9115.4-2000 RJ - Steel pipe welding neck flanges with ring-joint face
Chinese Manufacturers
21.05.2014
Model 5932 - ANSI Sch 40S eccentric reducer welded - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
GB/T 9115.1-2000 PN40 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN6 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
Modèle 5744 - Welding neck flange for metric pipe - Type 11B - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
GB/T 9115.3-2000 PN40 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
I.2COL40 - Welding neck flanges 11B TYPE NP 40 Stainless steel 304L or 316L
FG INOX
16.02.2017
GB/T9123.3-2000 TI - steel pipe blank flanges with tongue and groove face
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN25 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN25 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN110 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN40 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN25 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
Model 5968 - Class 300 welding neck flange Sch 40S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성