您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Rigid Coupling ''GBR'' - black oxide - Rigid coupling one split bore and keyway - black oxide
BEA Ingranaggi
Clamp Elemet
Rigid Coupling
Rigid coupling with keyway - black oxide
Powered by
CAD模型選擇
{bea/clamp_element/rigid_coupling/rigid_coupling_with_keyway_black_oxide/rigid_coupling_gbr_black_oxide_asmtab.prj},{NB=GBR015},{DESCRIPTION=GBR 15},{CNSORDERNO=GBR015},{D1=15},{DE=34},{DO=39.4},{A=50},{B=M5 x 16},{C=12.0},{E=5},{KG=0.266},{NDM=5.000},{LX=16.000},{PX=0.800},{PPATH=rigid_coupling_gbr_black_oxide_asmtpl.prj},{S=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
KG
[kg]
GBR006
GBR 6
GBR006
6
18
21.5
30
M3 x 8
5.9
2
0.047
GBR008
GBR 8
GBR008
8
24
27.1
35
M3 x 10
9.0
2
0.102
GBR010
GBR 10
GBR010
10
29
33.0
45
M4 x 12
10.6
3
0.185
GBR012
GBR 12
GBR012
12
29
33.0
45
M4 x 12
10.6
4
0.180
GBR014
GBR 14
GBR014
14
34
39.4
50
M5 x 16
12.0
5
0.272
GBR015
GBR 15
GBR015
15
34
39.4
50
M5 x 16
12.0
5
0.266
GBR016
GBR 16
GBR016
16
34
39.4
50
M5 x 16
12.0
5
0.261
GBR020
GBR 20
GBR020
20
42
48.9
65
M6 x 16
15.4
6
0.518
GBR025
GBR 25
GBR025
25
45
51.5
75
M6 x 16
16.9
8
0.623
GBR030
GBR 30
GBR030
30
53
58.7
83
M6 x 18
20.9
8
0.920
GBR035
GBR 35
GBR035
35
67
74.7
95
M8 x 25
26.7
10
1.880
GBR040
GBR 40
GBR040
40
77
84.0
108
M8 x 25
31.8
12
2.710
GBR050
GBR 50
GBR050
50
85
94.2
124
M10 x 25
34.1
14
3.520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rigid Coupling ''GBRR'' - black oxide - Rigid coupling two split bore and k...
BEA Ingranaggi
06.07.2020
MAE-MAT-RF-MN - Two-Piece Clamp Couplings MAT, Stainless Steel 1.4305 (AISI...
MÄDLER
26.04.2024
MAE-MAT-ST-MN - Two-Piece Clamp Couplings MAT, Steel C45 black oxide finish...
MÄDLER
26.04.2024
''T'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Rigid Coupling ''GBR'' - stainless steel - Rigid coupling one split bore an...
BEA Ingranaggi
06.07.2020
Polymer sleeve - Gear couplings - ''GFB''
BEA Ingranaggi
06.07.2020
Long hub - Gear couplings - ''GFB''
BEA Ingranaggi
06.07.2020
Locking assemblies BK95 - Locking assemblies - rigid coupling ''BK 95''
BEA Ingranaggi
06.07.2020
WK3-H - Miniature Metal Bellow Coupling with split clamping hub
StS Coupling GmbH
10.02.2021
Couplings backlash ''GEB SG'' finished bore - Flexible couplings backlash ...
BEA Ingranaggi
06.07.2020
23050 - Rigid couplings one-piece
norelem
30.05.2024
Simplex sprockets 12B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
BH02 - Bearing housing - Bearing fitted with circlips
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表