您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_916_v2.prj},{NB=Gewindestift DIN ≈916 M16x1.5x20 07852.160.020(High)},{CNSORDERNO=07852.160.020},{D=16.000},{L=20.000},{VARIANT=MIN},{PACKAGING=50},{FABNETWEIGHT=20.000},{D3=14.160},{P=1.500},{S=8.000},{DZ=10.000},{TX=10.000},{VV=1.000},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN ≈916},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=45H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ISO≈4029;ASME≈B18.3.6M;BS≈4168-5;NEN≈2343;NF≈E27-183},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492165749},{INTRASTATCODE=7318154890},{ECLASS=},{UNSPSC=31161518},{ETIM=EC002390},{FAB_NENN=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
S
Width across flats
[mm]
DZ
Diameter of the cup point max.
[mm]
TX
Depth of the driving feature
[mm]
Gewindestift DIN ≈916 M6x...
07852.060.006
M6
6.000
6.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00075
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165480
7318154890
31161518
EC002390
0
5.080
0.750
3.000
3.000
2.000
Gewindestift DIN ≈916 M6x...
07852.060.008
M6
6.000
8.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00109
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089075
31161518
EC002390
0
5.080
0.750
3.000
3.000
3.500
Gewindestift DIN ≈916 M6x...
07852.060.010
M6
6.000
10.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00144
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089082
31161518
EC002390
0
5.080
0.750
3.000
3.000
3.500
Gewindestift DIN ≈916 M6x...
07852.060.012
M6
6.000
12.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00179
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089099
31161518
EC002390
0
5.080
0.750
3.000
3.000
3.500
Gewindestift DIN ≈916 M6x...
07852.060.016
M6
6.000
16.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00249
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089105
31161518
EC002390
0
5.080
0.750
3.000
3.000
3.500
Gewindestift DIN ≈916 M6x...
07852.060.020
M6
6.000
20.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00319
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089112
31161518
EC002390
0
5.080
0.750
3.000
3.000
3.500
Gewindestift DIN ≈916 M8x...
07852.080.006
M8
8.000
6.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00133
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089129
31161518
EC002390
0
6.773
1.000
4.000
5.000
3.000
Gewindestift DIN ≈916 M8x...
07852.080.008
M8
8.000
8.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00238
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089136
31161518
EC002390
0
6.773
1.000
4.000
5.000
3.000
Gewindestift DIN ≈916 M8x...
07852.080.010
M8
8.000
10.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00251
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165497
7318154890
31161518
EC002390
0
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.012
M8
8.000
12.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00314
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165503
7318154890
31161518
EC002390
0
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.016
M8
8.000
16.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00410
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165510
7318154890
31161518
EC002390
25
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.020
M8
8.000
20.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00566
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165527
7318154890
31161518
EC002390
0
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.025
M8
8.000
25.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00710
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165534
31161518
EC002390
0
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.030
M8
8.000
30.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00884
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165541
7318154890
31161518
EC002390
25
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.040
M8
8.000
40.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.01200
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165558
7318154890
31161518
EC002390
0
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M8x...
07852.080.050
M8
8.000
50.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.01520
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165565
7318154890
31161518
EC002390
25
6.773
1.000
4.000
5.000
5.000
Gewindestift DIN ≈916 M10...
07852.100.008
M10
10.000
8.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00320
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8717077089143
31161518
EC002390
0
8.466
1.250
5.000
6.000
4.000
Gewindestift DIN ≈916 M10...
07852.100.010
M10
10.000
10.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00373
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165572
7318154890
31161518
EC002390
25
8.466
1.250
5.000
6.000
4.000
Gewindestift DIN ≈916 M10...
07852.100.012
M10
10.000
12.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00473
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165589
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.016
M10
10.000
16.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00673
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165596
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.020
M10
10.000
20.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.00871
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165602
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.025
M10
10.000
25.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.01120
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165619
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.030
M10
10.000
30.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.01300
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165626
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.040
M10
10.000
40.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.01870
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165633
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
Gewindestift DIN ≈916 M10...
07852.100.050
M10
10.000
50.000
Fabory
DIN ≈916
Metric fine thread
Right
Socket set screw
Steel
45H
Plain
Hexagon socket
0.02400
ISO≈4029;ASME≈B18.3.6M;BS...
Y
8715492165640
7318154890
31161518
EC002390
0
8.466
1.250
5.000
6.000
6.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ASME ≈B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
GB/T 78-2007 - Hexagon socket set screws with cone point
Chinese Manufacturers
21.05.2014
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
Banjo coupling, restrictor-free version with DS - Metric fine thread, cylin...
VOSS
11.04.2023
DIN 916 - Hexagon socket set screws with cup point
Chinese Manufacturers
27.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Model 34101 - Slotted round head wood screw - NFE 25606 DIN 96 - Zinc plate...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表