您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-VHM-R30-lg-IKZ-HA
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
UNC, UN
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/unc2c20un/gf-vhm-r30-lg-ikz-ha.prj},{NB=GF162921.9588},{J21=GF162921.9588},{BLD=10},{A2=11.9},{B2=26.633},{B5=90},{B6=26.662},{B71=26.633},{C12=1},{C2=120},{C3=12},{D32=2.822},{D33=9},{D7=0.114},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=63.338},{E2=27.77},{E3=1},{F4=27.77},{F5=71},{H21=1},{J7=0},{SHA256=KwJ077zJTQQBeG2BrWlqatYj0oG/To8MxFQmN1LuCS8=},{INAME=GF1629212e9588_gen},{NAME=GF162921.9588_gen},{DOC=gf-vhm-r30-lg-ikz-ha/gf162921_9588.pdf},{NSM=DIN4000-82},{J22=HM-GF lang IKZ Innen HA R30},{J3=E},{H3=HSSE},{J6=ZYL01200111},{J8=FSC},{C11=ZYL},{C31=h6},{D31=UN},{D36=11/16},{F1=R},{F3=R},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-r30-lg-ikz-ha/gf162921_9588.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D36
Gewindenenndurchmesser, Bruch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF162911.9579
DIN4000-82
GF162911.9579
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
20.565
80
20.594
20.565
ZYL
1
100
10
h6
UN
1.058
24
1/2
0.073
R
4
R
HSSE
0
-
0
-0.009
59.406
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162911.9580
DIN4000-82
GF162911.9580
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
20.876
80
20.904
20.875
ZYL
1
100
10
h6
UN
1.270
20
1/2
0.070
R
4
R
HSSE
0
-
0
-0.009
59.096
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162911.9581
DIN4000-82
GF162911.9581
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
20.372
80
20.401
20.372
ZYL
1
100
10
h6
UN
1.411
18
1/2
0.073
R
4
R
HSSE
0
-
0
-0.009
59.599
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162911.9582
DIN4000-82
GF162911.9582
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01000111
FSC
9.9
21.339
80
21.368
21.339
ZYL
1
100
10
h6
UN
1.588
16
1/2
0.074
R
4
R
HSSE
0
-
0
-0.009
58.632
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9580
DIN4000-82
GF162921.9580
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
25.956
90
25.984
25.955
ZYL
1
120
12
h6
UN
1.270
20
11/16
0.119
R
4
R
HSSE
0
-
0
-0.011
64.016
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9582
DIN4000-82
GF162921.9582
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.103
90
26.132
26.103
ZYL
1
120
12
h6
UN
1.588
16
11/16
0.114
R
4
R
HSSE
0
-
0
-0.011
63.868
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9585
DIN4000-82
GF162921.9585
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.331
90
26.359
26.330
ZYL
1
120
12
h6
UN
2.117
12
11/16
0.113
R
4
R
HSSE
0
-
0
-0.011
63.641
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9587
DIN4000-82
GF162921.9587
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.512
90
26.540
26.511
ZYL
1
120
12
h6
UN
2.540
10
11/16
0.114
R
4
R
HSSE
0
-
0
-0.011
63.460
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162921.9588
DIN4000-82
GF162921.9588
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01200111
FSC
11.9
26.633
90
26.662
26.633
ZYL
1
120
12
h6
UN
2.822
9
11/16
0.114
R
4
R
HSSE
0
-
0
-0.011
63.338
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9580
DIN4000-82
GF162931.9580
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
32.306
100
32.334
32.305
ZYL
1
160
16
h6
UN
1.270
20
7/8
0.236
R
5
R
HSSE
0
-
0
-0.011
67.666
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9582
DIN4000-82
GF162931.9582
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
32.455
100
32.484
32.455
ZYL
1
160
16
h6
UN
1.588
16
7/8
0.235
R
5
R
HSSE
0
-
0
-0.011
67.516
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9583
DIN4000-82
GF162931.9583
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
33.446
100
33.474
33.445
ZYL
1
160
16
h6
UN
1.814
14
7/8
0.235
R
5
R
HSSE
0
-
0
-0.011
66.526
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9585
DIN4000-82
GF162931.9585
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
32.682
100
32.710
32.681
ZYL
1
160
16
h6
UN
2.117
12
7/8
0.237
R
5
R
HSSE
0
-
0
-0.011
67.290
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162931.9589
DIN4000-82
GF162931.9589
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL01600111
FSC
15.9
33.140
100
33.168
33.139
ZYL
1
160
16
h6
UN
3.175
8
7/8
0.232
R
5
R
HSSE
0
-
0
-0.011
66.832
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9580
DIN4000-82
GF162951.9580
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
41.196
115
41.224
41.195
ZYL
1
200
20
h6
UN
1.270
20
1
0.414
R
5
R
HSSE
0
-
0
-0.013
73.776
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9582
DIN4000-82
GF162951.9582
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
40.395
115
40.424
40.395
ZYL
1
200
20
h6
UN
1.588
16
1
0.410
R
5
R
HSSE
0
-
0
-0.013
74.576
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9585
DIN4000-82
GF162951.9585
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
41.150
115
41.178
41.149
ZYL
1
200
20
h6
UN
2.117
12
1
0.407
R
5
R
HSSE
0
-
0
-0.013
73.822
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9589
DIN4000-82
GF162951.9589
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
42.729
115
42.758
42.729
ZYL
1
200
20
h6
UN
3.175
8
1
0.404
R
5
R
HSSE
0
-
0
-0.013
72.242
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162951.9591
DIN4000-82
GF162951.9591
HM-GF lang IKZ Innen HA R...
E
10
HSSE
ZYL02000111
FSC
19.9
44.299
115
44.327
44.298
ZYL
1
200
20
h6
UN
4.233
6
1
0.400
R
5
R
HSSE
0
-
0
-0.013
70.673
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表