您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 516 - Wall socket for Zone 2, 16 A, GHG 516
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity zone 1, 2, 21, 22 and CSA
Electrical Connectivity zone 1, 2, 21, 22
Plugs & Sockets 16 A Zone 2
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_5_plugs_sockets/wandsteckdose_1_21_16a_511_asmtab.prj},{NB=GHG5164406R0001_(1)},{IDNR=GHG 516 4406 R0001},{NBALG=GHG5164406R0001},{LOD=1},{AUS=1},{NT=Wall socket for Zone 2, 16 A, GHG 516},{POL=4-pole},{T1=<Ex/> II 3 G Ex nC IIC T5/T6},{T2=PTB 99 ATEX 1115},{T3=-},{T4=-20 °C up to 40 °C},{T5=750 V AC},{T6=16 A},{T7=Ue 400 V / Ie 16 A},{T10=IP66},{T11=1 x M25 cable gland, 1 x M25 threaded plug},{T12=2 x 1 - 4 mm²},{T13=glass-fibre reinforced polyester},{T14=1.8},{T16=380-415 V, 6 h, 1 x M25 cable gland, 1 x M25 threaded plug},{VERS=1},{PPATH=../c_1_1_plugs_sockets/c_1_1_1/assemblies/c_1_1_1_20a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG5164304R0001
GHG 516 4304 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
400 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 1 x M25 c...
GHG5164304R3001
GHG 516 4304 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
400 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 2 x M20 m...
GHG5164306R0001
GHG 516 4306 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
400 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 1 x M25 c...
GHG5164306R3001
GHG 516 4306 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
400 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 2 x M20 m...
GHG5164405R0001
GHG 516 4405 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
600-690 V, 5 h, 1 x M25 c...
GHG5164405R3001
GHG 516 4405 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
600-690 V, 5 h, 2 x M20 m...
GHG5164406R0001
GHG 516 4406 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
380-415 V, 6 h, 1 x M25 c...
GHG5164406R3001
GHG 516 4406 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
380-415 V, 6 h, 2 x M20 m...
GHG5164407R0001
GHG 516 4407 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
480-500 V, 7 h, 1 x M25 c...
GHG5164407R3001
GHG 516 4407 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
480-500 V, 7 h, 2 x M20 m...
GHG5164409R0001
GHG 516 4409 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
200-250 V, 9 h, 1 x M25 c...
GHG5164409R3001
GHG 516 4409 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
750 V AC
16 A
Ue 400 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
200-250 V, 9 h, 2 x M20 m...
GHG5164506R0001
GHG 516 4506 R0001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
500 V AC
16 A
Ue 500 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
346-415 V, 6 h, 1 x M25 c...
GHG5164506R3001
GHG 516 4506 R3001
Wall socket for Zone 2, 1...
PTB 99 ATEX 1115
-20 °C up to 40 °C
500 V AC
16 A
Ue 500 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
346-415 V, 6 h, 2 x M20 m...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表