您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GLXSW
Fluro
Industry parts
Spherical Plain Bearings
Series K
Standard design
Maintenance Free
GLXSW, GXSW
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/masreihe_k/standardausfuhrung/wartungsfrei/massreihe_k_wartungsfrei/glxsw_asmtab.prj},{NB=Gelenklager GLXSW14 (0-0)},{IDNR=},{BEZ=GLXSW14},{XBEZ=GLXSW 14},{PDF=glxsw},{PPATH=glxsw_asmtpl.prj},{GR=14.00},{D=14},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=19},{M=13.50},{A=34.0},{O=16.8},{ST=70.0},{DT=42.0},{ZDR=260},{GEW=83},{VERS=36},{KIPPWINKEL=16},{MD=360},{MAT1=Automatenstahl 9SMnPb28K},{MAT2=Automatenstahl 9SMnPb28K},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Outer ring material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GLXSW4
GLXSW4
4.00
4
7
5.25
14.0
6.5
9.5
5.7
700
5
14
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW5
GLXSW5
5.00
5
8
6.00
16.0
7.7
12.5
7.5
600
8
13
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW6
GLXSW6
6.00
6
9
6.75
18.0
8.9
15.5
9.3
530
12
13
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW8
GLXSW8
8.00
8
12
9.00
22.0
10.4
27.8
16.7
420
23
14
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW10
GLXSW10
10.00
10
14
10.50
26.0
12.9
39.0
23.4
350
38
13
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW12
GLXSW12
12.00
12
16
12.00
30.0
15.4
53.5
32.0
300
58
13
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW14
GLXSW14
14.00
14
19
13.50
34.0
16.8
70.0
42.0
260
83
16
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW16
GLXSW16
16.00
16
21
15.00
38.0
19.3
88.0
52.5
230
115
15
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW18
GLXSW18
18.00
18
23
16.50
42.0
21.8
106.5
64.0
210
150
15
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW20
GLXSW20
20.00
20
25
18.00
46.0
24.3
130.0
78.0
190
200
14
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW22
GLXSW22
22.00
22
28
20.00
50.0
25.8
162.0
97.0
170
270
15
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW25
GLXSW25
25.00
25
31
22.00
56.0
29.6
204.0
122.0
150
375
15
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW30
GLXSW30
30.00
30
37
25.00
66.0
34.8
281.0
168.0
130
540
17
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW35
GLXSW35
35.00
35
43
30.00
78.0
37.7
343.0
206.0
110
850
19
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GLXSW40
GLXSW40
40.00
40
49
35.00
87.0
44.2
495.0
286.0
100
1400
16
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表