您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 150 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/h_150.prj},{NB=H150038},{MAT=Steel},{FLA=With flanges},{CODE2=38H150},{CODE=H150038},{TYPE=6WF},{CFL=FL086 },{Z=38},{DP=153.62},{DE=152.24},{DF=158},{DM=80.0},{DI=126},{F=46.0},{L=58},{SB=14},{WEIGHT=6.10},{SBX=14},{DFX=158.000},{DIX=126.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
H150014
Steel
With flanges
14H150
H150014
6F
FL059
14
56.60
55.22
64
40.0
-
46.0
58
11
0.91
H150015
Steel
With flanges
15H150
H150015
6F
FL060
15
60.64
59.27
66.5
45.0
-
46.0
58
11
0.99
H150016
Steel
With flanges
16H150
H150016
6F
FL061
16
64.68
63.31
70
45.0
-
46.0
58
11
1.08
H150017
Steel
With flanges
17H150
H150017
6F
FL062
17
68.72
67.35
75
45.0
-
46.0
58
11
1.15
H150018
Steel
With flanges
18H150
H150018
6F
FL063
18
72.77
71.39
79
55.0
-
46.0
58
14
1.45
H150019
Steel
With flanges
19H150
H150019
6F
FL064
19
76.81
75.44
82.5
60.0
-
46.0
58
14
1.55
H150020
Steel
With flanges
20H150
H150020
6F
FL076
20
80.85
79.48
87
62.0
-
46.0
58
14
1.66
H150021
Steel
With flanges
21H150
H150021
6F
FL066
21
84.89
83.52
91
65.0
-
46.0
58
14
1.87
H150022
Steel
With flanges
22H150
H150022
6F
FL067
22
88.94
87.56
94
68.0
-
46.0
58
14
2.07
H150023
Steel
With flanges
23H150
H150023
6F
FL068
23
92.98
91.61
97
72.0
-
46.0
58
14
2.28
H150024
Steel
With flanges
24H150
H150024
6F
FL070
24
97.02
95.65
102
72.0
-
46.0
58
14
2.50
H150025
Steel
With flanges
25H150
H150025
6F
FL071
25
101.06
99.69
106
72.0
-
46.0
58
14
2.71
H150026
Steel
With flanges
26H150
H150026
6F
FL072
26
105.11
103.73
112
80.0
-
46.0
58
14
2.99
H150027
Steel
With flanges
27H150
H150027
6F
FL074
27
109.15
107.78
115
80.0
-
46.0
58
14
3.15
H150028
Steel
With flanges
28H150
H150028
6F
FL075
28
113.19
111.82
120
80.0
-
46.0
58
14
3.39
H150029
Steel
With flanges
29H150
H150029
6F
FL075
29
117.23
115.86
120
80.0
-
46.0
58
14
3.57
H150030
Steel
With flanges
30H150
H150030
6F
FL078
30
121.28
119.90
128
80.0
-
46.0
58
14
3.86
H150032
Steel
With flanges
32H150
H150032
6F
FL080
32
129.36
127.99
135
80.0
-
46.0
58
14
4.37
H150033
Steel
With flanges
33H150
H150033
6F
FL081
33
133.40
132.03
142
80.0
-
46.0
58
14
4.66
H150034
Steel
With flanges
34H150
H150034
6F
FL081
34
137.45
136.07
142
80.0
-
46.0
58
14
4.98
H150035
Steel
With flanges
35H150
H150035
6F
FL085
35
141.49
140.12
150
80.0
-
46.0
58
14
5.30
H150036
Steel
With flanges
36H150
H150036
6WF
FL085
36
145.53
144.16
150
80.0
118
46.0
58
14
5.50
H150038
Steel
With flanges
38H150
H150038
6WF
FL086
38
153.62
152.24
158
80.0
126
46.0
58
14
6.10
H150040
Steel
With flanges
40H150
H150040
6WF
FL090
40
161.70
160.33
168
80.0
134
46.0
58
14
6.80
H150042
Steel
With flanges
42H150
H150042
6WF
FL094
42
169.79
168.41
180
80.0
140
46.0
58
19
7.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表