您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Foot mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
S type Reducer (designated motor attachable type)
Right angle shaft (H2 series)
R shaft
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/s_type_reducer/right_angle_shaft_h2_series/str_r_shaft/h2_str_r_l_asmtab.prj},{NB=H2L28R040-NCL},{OSH=28},{TREE=L},{EMCVIS=0.4kW},{INFO=Infotext},{MC1='020','0.2kW','040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{B1=E},{RVIS=1/40},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MOUNT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
SGT
Shaft gearbox type
ⁿ/ₐ
FS
Frame size
ⁿ/ₐ
SBS
Shaft/Bore size
ⁿ/ₐ
SE
Shaft extension
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
NRS60
Output shaft allowable torque 60Hz in-lbs
ⁿ/ₐ
RPM
RPM (using a 4 Pole - 1800 RPM Motor Input)
ⁿ/ₐ
W
Weight
[lb.]
H2LS-22R-5-020
H2L22R005-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
5:1
42
360
10
H2LS-22R-10-020
H2L22R010-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
10:1
84
180
10
H2LS-22R-15-020
H2L22R015-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
15:1
127
120
10
H2LS-22R-20-020
H2L22R020-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
20:1
168
90
10
H2LS-22R-25-020
H2L22R025-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
25:1
211
72
10
H2LS-22R-30-020
H2L22R030-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
30:1
247
60
10
H2LS-22R-40-020
H2L22R040-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
40:1
336
45
10
H2LS-22R-50-020
H2L22R050-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
50:1
423
36
10
H2LS-22R-60-020
H2L22R060-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
22
7/8"
R-Right
60:1
504
30
10
H2LS-28R-80-020
H2L28R080-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
80:1
654
22,5
15
H2LS-28R-100-020
H2L28R100-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
100:1
814
18
15
H2LS-28R-120-020
H2L28R120-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
120:1
981
15
15
H2LS-28R-160-020
H2L28R160-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
160:1
1308
11,2
15
H2LS-28R-200-020
H2L28R200-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
200:1
1628
9
15
H2LS-28R-240-020
H2L28R240-NCK
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/4 HP (200 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
240:1
1955
7,5
15
H2LS-28R-5-040
H2L28R005-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
5:1
84
360
15
H2LS-28R-10-040
H2L28R010-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
10:1
168
180
15
H2LS-28R-15-040
H2L28R015-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
15:1
247
120
15
H2LS-28R-20-040
H2L28R020-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
20:1
336
90
15
H2LS-28R-25-040
H2L28R025-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
25:1
423
72
15
H2LS-28R-30-040
H2L28R030-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
30:1
504
60
15
H2LS-28R-40-040
H2L28R040-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
40:1
672
45
15
H2LS-28R-50-040
H2L28R050-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
50:1
840
36
15
H2LS-28R-60-040
H2L28R060-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
28
1 1/8"
R-Right
60:1
1014
30
15
H2LS-32R-80-040
H2L32R080-NCL
H2 series (Right-Angle sh...
L-Foot Mount
NEMA 56C Reducer
1/2 HP (400 W)
Right-Angle Solid Shaft G...
32
1 1/4"
R-Right
80:1
1308
22,5
21
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表