您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
H 300 - ISO Standard, high force
Royme
SPRINGS
Nitrogen gas Cylinders
H ISO11901-4,VDI3003 - HF
Powered by
CAD模型選擇
{royme/data/cilindri_ad_azoto/h_hf/h_300_tab.prj},{NB=H300-038-D-N(0--)},{CU=38.0},{L=126.0},{LMIN=88.0},{RC=2},{D=32.0},{RD=16},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=29.0},{S=2.01},{MAXSPEED=1.8},{OP=1},{SIZE=32.0},{ED=1},{PRA=1},{S2=2.01062},{V2=0.03377},{P2=150},{OSM=1.000},{SPM=55},{TMIN=0},{TMAX=80},{CODE=H300-038-D-N},{CODENIT=AR/P3-38-C},{W=0.31},{FX='-','-','rv_nofix2.jpg','FS2A32','FS2A 32','rv_fs2a2.jpg','FS2B32','FS2B 32','rv_fs2b2.jpg','FC32A','FC 32 A','rv_fc2.jpg','FCQC32','FCQC 32','rv_fcqc2.jpg','FSA32','FSA 32','rv_fsa2.jpg','FSD32','FSD 32','rv_fsd2.jpg'},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
H300-010-D
H300-010-D
10.0
70.0
60.0
2
32.0
16
150
20
300
372
418
12.4
2.01
1.8
0.22
0
80
H300-013-D
H300-013-D
13.0
75.7
62.7
2
32.0
16
150
20
300
386
437
14.0
2.01
1.8
0.23
0
80
H300-016-D
H300-016-D
16.0
82.0
66.0
2
32.0
16
150
20
300
394
451
16.0
2.01
1.8
0.24
0
80
H300-025-D
H300-025-D
25.0
100.0
75.0
2
32.0
16
150
20
300
416
483
21.3
2.01
1.8
0.26
0
80
H300-038-D
H300-038-D
38.0
126.0
88.0
2
32.0
16
150
20
300
434
512
29.0
2.01
1.8
0.31
0
80
H300-050-D
H300-050-D
50.0
150.0
100.0
2
32.0
16
150
20
300
445
528
36.1
2.01
1.8
0.35
0
80
H300-063-D
H300-063-D
63.0
176.5
113.5
2
32.0
16
150
20
300
451
539
44.1
2.01
1.8
0.39
0
80
H300-080-D
H300-080-D
80.0
210.0
130.0
2
32.0
16
150
20
300
460
552
53.9
2.01
1.8
0.44
0
80
H300-100-D
H300-100-D
100.0
250.0
150.0
2
32.0
16
150
20
300
465
562
65.8
2.01
1.8
0.51
0
80
H300-125-D
H300-125-D
125.0
300.0
175.0
2
32.0
16
150
20
300
476
579
78.9
2.01
1.8
0.59
0
80
H300-010-D-N
H300-010-D-N
10.0
70.0
60.0
2
32.0
16
0
20
0
0
0
12.4
2.01
1.8
0.22
0
80
H300-013-D-N
H300-013-D-N
13.0
75.7
62.7
2
32.0
16
0
20
0
0
0
14.0
2.01
1.8
0.23
0
80
H300-016-D-N
H300-016-D-N
16.0
82.0
66.0
2
32.0
16
0
20
0
0
0
16.0
2.01
1.8
0.24
0
80
H300-025-D-N
H300-025-D-N
25.0
100.0
75.0
2
32.0
16
0
20
0
0
0
21.3
2.01
1.8
0.26
0
80
H300-038-D-N
H300-038-D-N
38.0
126.0
88.0
2
32.0
16
0
20
0
0
0
29.0
2.01
1.8
0.31
0
80
H300-050-D-N
H300-050-D-N
50.0
150.0
100.0
2
32.0
16
0
20
0
0
0
36.1
2.01
1.8
0.35
0
80
H300-063-D-N
H300-063-D-N
63.0
176.5
113.5
2
32.0
16
0
20
0
0
0
44.1
2.01
1.8
0.39
0
80
H300-080-D-N
H300-080-D-N
80.0
210.0
130.0
2
32.0
16
0
20
0
0
0
53.9
2.01
1.8
0.44
0
80
H300-100-D-N
H300-100-D-N
100.0
250.0
150.0
2
32.0
16
0
20
0
0
0
65.8
2.01
1.8
0.51
0
80
H300-125-D-N
H300-125-D-N
125.0
300.0
175.0
2
32.0
16
0
20
0
0
0
78.9
2.01
1.8
0.59
0
80
H300-010-D-E
H300-010-D-E
10.0
70.0
60.0
2
32.0
16
0
20
0
0
0
12.4
2.01
1.8
0.22
0
80
H300-013-D-E
H300-013-D-E
13.0
75.7
62.7
2
32.0
16
0
20
0
0
0
14.0
2.01
1.8
0.23
0
80
H300-016-D-E
H300-016-D-E
16.0
82.0
66.0
2
32.0
16
0
20
0
0
0
16.0
2.01
1.8
0.24
0
80
H300-025-D-E
H300-025-D-E
25.0
100.0
75.0
2
32.0
16
0
20
0
0
0
21.3
2.01
1.8
0.26
0
80
H300-038-D-E
H300-038-D-E
38.0
126.0
88.0
2
32.0
16
0
20
0
0
0
29.0
2.01
1.8
0.31
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN6321 A - Workholding bolts / Headed dowels, Type A, Headed dowel
Berger Tools
29.05.2023
TC-1000 Straight-Line Toggle Clamp Quick-Action Hand Knob Through Hole-Moun...
Essentra Components
17.07.2014
DIN 6321 A - Workholding bolts / Headed dowels, Type A, Headed dowel
Elesa+Ganter
21.06.2024
DIN 6321 C - Workholding bolts / Headed dowels, Type C, Locating bolt flatt...
JW Winco
25.06.2024
DIN 6321 C - Workholding bolts / Headed dowels, Type C, Locating bolt flatt...
Elesa+Ganter
21.06.2024
H 300 - ISO Standard, high force
Special Springs
09.04.2024
Modèle 25-201 - Cimblot de positionnement - Plat
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
H 500 - ISO Standard, high force
Royme
30.01.2023
A Ø 10 - Ultra heavy load
Royme
08.03.2023
16-1-53,5-24-AM6-BM6
SUSPA
13.04.2021
CFWH - GUIDE PILLAR
Royme
04.11.2022
SR - Die set
Royme
10.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表