您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
E5W - PTFE Profiles
Hallite
PTFE Profiles
E5W
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/e5w/mm/e5wm.prj},{NB=HALLITE E5WMR01700NHLX},{CNSORDERNO=E5WMR01700NHLX},{DD1=170.0},{D1=186.0},{L1=9.5},{TOL3=+0.2},{D2=172.5},{L3=5.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[mm]
TOL3
Tolerance
ⁿ/ₐ
D2
Bore Diameter ØD2
[mm]
TOL4
Tolerance H11
ⁿ/ₐ
L3
Step width
[mm]
HALLITE E5WMR00200NHLX
E5WMR00200NHLX
20.0
-0,020/-0,053/0,000/-0,05...
27.6
+0,052/0,000
4.2
+0.2
21.5
+0,130/0,000
3.0
HALLITE E5WMR00250NHLX
E5WMR00250NHLX
25.0
-0,020/-0,053/0,000/-0,05...
32.6
+0,062/0,000
4.2
+0.2
26.5
+0,130/0,000
3.0
HALLITE E5WMR00280NHLX
E5WMR00280NHLX
28.0
-0,020/-0,053/0,000/-0,05...
35.6
+0,062/0,000
4.2
+0.2
29.5
+0,130/0,000
3.0
HALLITE E5WMR00300NHLX
E5WMR00300NHLX
30.0
-0,020/-0,053/0,000/-0,05...
37.6
+0,062/0,000
4.2
+0.2
31.5
+0,160/0,000
3.0
HALLITE E5WMR00320NHLX
E5WMR00320NHLX
32.0
-0,025/-0,064/0,000/-0,06...
39.6
+0,062/0,000
4.2
+0.2
33.5
+0,160/0,000
3.0
HALLITE E5WMR00360NHLX
E5WMR00360NHLX
36.0
-0,025/-0,064/0,000/-0,06...
43.6
+0,062/0,000
4.2
+0.2
37.5
+0,160/0,000
3.0
HALLITE E5WMR00400NHLX
E5WMR00400NHLX
40.0
-0,025/-0,064/0,000/-0,06...
48.8
+0,062/0,000
6.3
+0.2
41.5
+0,160/0,000
3.0
HALLITE E5WMR00420NHLX
E5WMR00420NHLX
42.0
-0,025/-0,064/0,000/-0,06...
50.8
+0,074/0,000
6.3
+0.2
43.5
+0,160/0,000
3.0
HALLITE E5WMR00450NHLX
E5WMR00450NHLX
45.0
-0,025/-0,064/0,000/-0,06...
53.8
+0,074/0,000
6.3
+0.2
46.5
+0,160/0,000
3.0
HALLITE E5WMR00500NHLX
E5WMR00500NHLX
50.0
-0,025/-0,064/0,000/-0,06...
58.8
+0,074/0,000
6.3
+0.2
51.5
+0,190/0,000
3.0
HALLITE E5WMR00550NHLX
E5WMR00550NHLX
55.0
-0,030/-0,076/0,000/-0,07...
63.8
+0,074/0,000
6.3
+0.2
56.5
+0,190/0,000
3.0
HALLITE E5WMR00560NHLX
E5WMR00560NHLX
56.0
-0,030/-0,076/0,000/-0,07...
64.8
+0,074/0,000
6.3
+0.2
57.5
+0,190/0,000
3.0
HALLITE E5WMR00600NHLX
E5WMR00600NHLX
60.0
-0,030/-0,076/0,000/-0,07...
68.8
+0,074/0,000
6.3
+0.2
61.5
+0,190/0,000
3.0
HALLITE E5WMR00630NHLX
E5WMR00630NHLX
63.0
-0,030/-0,076/0,000/-0,07...
71.8
+0,074/0,000
6.3
+0.2
64.5
+0,190/0,000
3.0
HALLITE E5WMR00650NHLX
E5WMR00650NHLX
65.0
-0,030/-0,076/0,000/-0,07...
73.8
+0,074/0,000
6.3
+0.2
66.5
+0,190/0,000
3.0
HALLITE E5WML00700NHLX
E5WML00700NHLX
70.0
-0,030/-0,076/0,000/-0,07...
78.8
+0,074/0,000
6.3
+0.2
71.5
+0,190/0,000
3.0
HALLITE E5WMR00700NHLX
E5WMR00700NHLX
70.0
-0,030/-0,076/0,000/-0,07...
82.2
+0,087/0,000
8.1
+0.2
72.0
+0,190/0,000
4.0
HALLITE E5WMR00750NHLX
E5WMR00750NHLX
75.0
-0,030/-0,076/0,000/-0,07...
87.2
+0,087/0,000
8.1
+0.2
77.0
+0,190/0,000
4.0
HALLITE E5WML00800NHLX
E5WML00800NHLX
80.0
-0,030/-0,076/0,000/-0,07...
88.8
+0,087/0,000
6.3
+0.2
81.5
+0,220/0,000
3.0
HALLITE E5WMR00800NHLX
E5WMR00800NHLX
80.0
-0,030/-0,076/0,000/-0,07...
92.2
+0,087/0,000
8.1
+0.2
82.0
+0,220/0,000
4.0
HALLITE E5WMR00850NHLX
E5WMR00850NHLX
85.0
-0,036/-0,090/0,000/-0,08...
97.2
+0,087/0,000
8.1
+0.2
87.0
+0,220/0,000
4.0
HALLITE E5WML00900NHLX
E5WML00900NHLX
90.0
-0,036/-0,090/0,000/-0,08...
98.8
+0,087/0,000
6.3
+0.2
91.5
+0,220/0,000
3.0
HALLITE E5WMR00900NHLX
E5WMR00900NHLX
90.0
-0,036/-0,090/0,000/-0,08...
102.2
+0,087/0,000
8.1
+0.2
92.0
+0,220/0,000
4.0
HALLITE E5WMR00970NHLX
E5WMR00970NHLX
97.0
-0,036/-0,090/0,000/-0,08...
109.2
+0,087/0,000
8.1
+0.2
99.0
+0,220/0,000
4.0
HALLITE E5WMR00990NHLX
E5WMR00990NHLX
99.0
-0,036/-0,090/0,000/-0,08...
111.2
+0,087/0,000
8.1
+0.2
101.0
+0,220/0,000
4.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表