您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
533 - Bearings
Hallite
Bearings
533
Metric
Powered by
CAD模型選擇
{hallite/bearings/533/mm/533m.prj},{NB=HALLITE F30294},{CNSORDERNO=F30294},{DD1=84},{D1=90},{L1=25},{S=3.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
S
Thickness S
[mm]
HALLITE F10204
F10204
38
41
25
1.5
HALLITE F30308
F30308
65
70
20
2.5
HALLITE F30170
F30170
74
80
10
3.0
HALLITE F30171
F30171
84
90
15
3.0
HALLITE F30294
F30294
84
90
25
3.0
HALLITE F30172
F30172
94
100
15
3.0
HALLITE F30295
F30295
94
100
25
3.0
HALLITE F30320
F30320
172
180
45
4.0
HALLITE F30301
F30301
182
190
45
4.0
HALLITE F30322
F30322
192
200
45
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表