您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels without keyway, without handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 B
DIN 950 B A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_b/din950_b_a/din950_b_a.prj},{NB=Handrad DIN950-GG-200-B20-A},{ARTNR=DIN950-GG-200-B20-A},{PARTNUMBER=DIN 950-GG-200-B20-A},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D1=200},{D2=B20},{D2Y=20},{D2X=18,20,22},{D3=38},{D4=10},{B=22},{L1=24},{L2=45},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{WEIGHT=1.9000},{CTN=84879090},{ROHS=YES},{E=80.000},{R7=12.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
NORMNR
Norm number
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-B10-...
DIN950-GG-80-B10-A
DIN 950
Gußeisen
80
B10
24
14
16
29
3
0.3000
84879090
YES
Handrad DIN950-GG-80-B12-...
DIN950-GG-80-B12-A
DIN 950
Gußeisen
80
B12
24
14
16
29
3
0.3050
84879090
YES
Handrad DIN950-AL-80-B10-...
DIN950-AL-80-B10-A
DIN 950
Aluminium-Kokillenguß
80
B10
24
14
16
29
3
0.1000
84879090
YES
Handrad DIN950-AL-80-B12-...
DIN950-AL-80-B12-A
DIN 950
Aluminium-Kokillenguß
80
B12
24
14
16
29
3
0.1103
84879090
YES
Handrad DIN950-GG-100-B10...
DIN950-GG-100-B10-A
DIN 950
Gußeisen
100
B10
26
15
17
33
3
0.4400
84879090
YES
Handrad DIN950-GG-100-B12...
DIN950-GG-100-B12-A
DIN 950
Gußeisen
100
B12
26
15
17
33
3
0.4700
84879090
YES
Handrad DIN950-AL-100-B10...
DIN950-AL-100-B10-A
DIN 950
Aluminium-Kokillenguß
100
B10
26
15
17
33
3
0.1870
84879090
YES
Handrad DIN950-AL-100-B12...
DIN950-AL-100-B12-A
DIN 950
Aluminium-Kokillenguß
100
B12
26
15
17
33
3
0.1850
84879090
YES
Handrad DIN950-GG-125-B12...
DIN950-GG-125-B12-A
DIN 950
Gußeisen
125
B12
28
16
18
36
3
0.6990
84879090
YES
Handrad DIN950-GG-125-B14...
DIN950-GG-125-B14-A
DIN 950
Gußeisen
125
B14
28
16
18
36
3
0.6950
84879090
YES
Handrad DIN950-AL-125-B12...
DIN950-AL-125-B12-A
DIN 950
Aluminium-Kokillenguß
125
B12
28
16
18
36
3
0.2700
84879090
YES
Handrad DIN950-AL-125-B14...
DIN950-AL-125-B14-A
DIN 950
Aluminium-Kokillenguß
125
B14
28
16
18
36
3
0.2590
84879090
YES
Handrad DIN950-GG-140-B14...
DIN950-GG-140-B14-A
DIN 950
Gußeisen
140
B14
30
17
19
39
3
0.9010
84879090
YES
Handrad DIN950-GG-140-B16...
DIN950-GG-140-B16-A
DIN 950
Gußeisen
140
B16
30
17
19
39
3
0.9250
84879090
YES
Handrad DIN950-AL-140-B14...
DIN950-AL-140-B14-A
DIN 950
Aluminium-Kokillenguß
140
B14
30
17
19
39
3
0.3390
84879090
YES
Handrad DIN950-AL-140-B16...
DIN950-AL-140-B16-A
DIN 950
Aluminium-Kokillenguß
140
B16
30
17
19
39
3
0.3270
84879090
YES
Handrad DIN950-GG-160-B14...
DIN950-GG-160-B14-A
DIN 950
Gußeisen
160
B14
33
18
20
40
3
1.1200
84879090
YES
Handrad DIN950-GG-160-B15...
DIN950-GG-160-B15-A
DIN 950
Gußeisen
160
B15
33
18
20
40
3
1.0830
84879090
YES
Handrad DIN950-GG-160-B16...
DIN950-GG-160-B16-A
DIN 950
Gußeisen
160
B16
33
18
20
40
3
1.1400
84879090
YES
Handrad DIN950-AL-160-B14...
DIN950-AL-160-B14-A
DIN 950
Aluminium-Kokillenguß
160
B14
33
18
20
40
3
0.4400
84879090
YES
Handrad DIN950-AL-160-B15...
DIN950-AL-160-B15-A
DIN 950
Aluminium-Kokillenguß
160
B15
33
18
20
40
3
0.4550
84879090
YES
Handrad DIN950-AL-160-B16...
DIN950-AL-160-B16-A
DIN 950
Aluminium-Kokillenguß
160
B16
33
18
20
40
3
0.4200
84879090
YES
Handrad DIN950-GG-180-B16...
DIN950-GG-180-B16-A
DIN 950
Gußeisen
180
B16
35
20
22
43
3
1.6160
84879090
YES
Handrad DIN950-GG-180-B18...
DIN950-GG-180-B18-A
DIN 950
Gußeisen
180
B18
35
20
22
43
3
1.6080
84879090
YES
Handrad DIN950-AL-180-B16...
DIN950-AL-180-B16-A
DIN 950
Aluminium-Kokillenguß
180
B16
35
20
22
43
3
0.6150
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 950 - Handwheels without keyway, without handle
Ganter
19.06.2024
K1418 - Eye bolts with long thread
KIPP
02.07.2024
DIN950 - Handwheels with keyway, without handle
Berger Tools
06.04.2023
GN 950.1 - Handwheels without keyway, without handle
Elesa+Ganter
21.06.2024
K1876 - Handwheels sheet stainless steel
KIPP
27.05.2024
DIN 950 - Handwheels without keyway, without handle
Elesa+Ganter
21.06.2024
DIN950 - Handwheels without keyway, with revolving handle
Berger Tools
06.04.2023
DIN 950 - Handwheels without keyway, without handle
JW Winco
25.06.2024
K0671 - Handwheels DIN 950, grey cast iron
KIPP
27.05.2024
DIN 950 - Handwheels with keyway, without handle
Elesa+Ganter
21.06.2024
HW3S100 - Three-spoke handwheels
POWER JACKS
22.03.2022
DIN 950-A - ELESA-Spoked handwheels
Elesa
01.07.2024
MC000004 - Handwheel for valve
#ETIM Deutschland
20.09.2021
7800 - Handwheel
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表