您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels with keyway, with fixed handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 K
DIN 950 K F
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_k/din950_k_f/din950_k_f.prj},{NB=Handrad DIN950-AL-200-K18-F},{ARTNR=DIN950-AL-200-K18-F},{D1=200},{D2Y=18},{B3=6.000},{T=20.800},{TT=2.800},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=77.0},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=13.000},{GE=30.000},{GL1=80.000},{GL3=10.000},{GR1=5.000},{GR2=50.000},{GR3=31.000},{WEIGHT=0.9410},{CTN=84879090},{PARTNUMBER=DIN 950-AL-200-K18-F},{NORMNR=DIN 950},{WERKSTVIS=Aluminium-Kokillenguß},{AUSWAHL=GG,AL},{D2=K18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WERKST
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-K10-...
DIN950-GG-80-K10-F
Gußeisen
80
K10
24
M6
14
16
29
48.5
27
16
3
GG
0.3370
84879090
YES
Handrad DIN950-AL-80-K10-...
DIN950-AL-80-K10-F
Aluminium-Kokillenguß
80
K10
24
M6
14
16
29
48.5
27
16
3
AL
0.1460
84879090
YES
Handrad DIN950-GG-80-K12-...
DIN950-GG-80-K12-F
Gußeisen
80
K12
24
M6
14
16
29
48.5
27
16
3
GG
0.3300
84879090
YES
Handrad DIN950-AL-80-K12-...
DIN950-AL-80-K12-F
Aluminium-Kokillenguß
80
K12
24
M6
14
16
29
48.5
27
16
3
AL
0.1600
84879090
YES
Handrad DIN950-GG-100-K10...
DIN950-GG-100-K10-F
Gußeisen
100
K10
26
M6
15
17
33
48.5
36
16
3
GG
0.5410
84879090
YES
Handrad DIN950-AL-100-K10...
DIN950-AL-100-K10-F
Aluminium-Kokillenguß
100
K10
26
M6
15
17
33
48.5
36
16
3
AL
0.3000
84879090
YES
Handrad DIN950-GG-100-K12...
DIN950-GG-100-K12-F
Gußeisen
100
K12
26
M6
15
17
33
48.5
36
16
3
GG
0.5360
84879090
YES
Handrad DIN950-AL-100-K12...
DIN950-AL-100-K12-F
Aluminium-Kokillenguß
100
K12
26
M6
15
17
33
48.5
36
16
3
AL
0.2220
84879090
YES
Handrad DIN950-GG-125-K12...
DIN950-GG-125-K12-F
Gußeisen
125
K12
28
M8
16
18
36
62.0
47
20
3
GG
0.7470
84879090
YES
Handrad DIN950-AL-125-K12...
DIN950-AL-125-K12-F
Aluminium-Kokillenguß
125
K12
28
M8
16
18
36
62.0
47
20
3
AL
0.3490
84879090
YES
Handrad DIN950-GG-125-K14...
DIN950-GG-125-K14-F
Gußeisen
125
K14
28
M8
16
18
36
62.0
47
20
3
GG
0.7100
84879090
YES
Handrad DIN950-AL-125-K14...
DIN950-AL-125-K14-F
Aluminium-Kokillenguß
125
K14
28
M8
16
18
36
62.0
47
20
3
AL
0.3220
84879090
YES
Handrad DIN950-GG-140-K14...
DIN950-GG-140-K14-F
Gußeisen
140
K14
30
M8
17
19
39
62.0
52
20
3
GG
1.0120
84879090
YES
Handrad DIN950-AL-140-K14...
DIN950-AL-140-K14-F
Aluminium-Kokillenguß
140
K14
30
M8
17
19
39
62.0
52
20
3
AL
0.4240
84879090
YES
Handrad DIN950-GG-140-K16...
DIN950-GG-140-K16-F
Gußeisen
140
K16
30
M8
17
19
39
62.0
52
20
3
GG
0.9980
84879090
YES
Handrad DIN950-AL-140-K16...
DIN950-AL-140-K16-F
Aluminium-Kokillenguß
140
K16
30
M8
17
19
39
62.0
52
20
3
AL
0.4220
84879090
YES
Handrad DIN950-GG-160-K14...
DIN950-GG-160-K14-F
Gußeisen
160
K14
33
M10
18
20
40
77.0
62
25
3
GG
1.2090
84879090
YES
Handrad DIN950-AL-160-K14...
DIN950-AL-160-K14-F
Aluminium-Kokillenguß
160
K14
33
M10
18
20
40
77.0
62
25
3
AL
0.5900
84879090
YES
Handrad DIN950-GG-160-K15...
DIN950-GG-160-K15-F
Gußeisen
160
K15
33
M10
18
20
40
77.0
62
25
3
GG
1.1990
84879090
YES
Handrad DIN950-AL-160-K15...
DIN950-AL-160-K15-F
Aluminium-Kokillenguß
160
K15
33
M10
18
20
40
77.0
62
25
3
AL
0.5880
84879090
YES
Handrad DIN950-GG-160-K16...
DIN950-GG-160-K16-F
Gußeisen
160
K16
33
M10
18
20
40
77.0
62
25
3
GG
1.2970
84879090
YES
Handrad DIN950-AL-160-K16...
DIN950-AL-160-K16-F
Aluminium-Kokillenguß
160
K16
33
M10
18
20
40
77.0
62
25
3
AL
0.5850
84879090
YES
Handrad DIN950-GG-180-K16...
DIN950-GG-180-K16-F
Gußeisen
180
K16
35
M10
20
22
43
77.0
72
25
3
GG
1.7590
84879090
YES
Handrad DIN950-AL-180-K16...
DIN950-AL-180-K16-F
Aluminium-Kokillenguß
180
K16
35
M10
20
22
43
77.0
72
25
3
AL
0.7460
84879090
YES
Handrad DIN950-GG-180-K18...
DIN950-GG-180-K18-F
Gußeisen
180
K18
35
M10
20
22
43
77.0
72
25
3
GG
1.7510
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表