Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Compact Series Flat Light (FL), Blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Compact Series
HEICO-TEC® Compact Series Light Series (FL)
Powered by
CAD模型選擇
{heico/heico_tec/htk/fl/htm_fl_kompakt_blank_asmtab.prj},{NB=226402322101999(7)},{CNSORDERNO=226402322101999},{ARTBEZ=HTM-68x6/FL-101},{FK=8},{BS=blank},{HUB=7.0},{M=M68},{D1=68},{P=6.0},{D=117},{H=27},{DBA=10},{DBSW=5/16\"},{DBSW2=7.938},{SD=117},{SH=8},{SMH=35},{SMHUB=7.0},{DM=85.0},{VNOM=715},{VMAX=950},{CNSMASSEXACT=},{PPATH=../assemblies/htm_fl_kompakt_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=},{INFOPATHCZ=},{ENINFOPATH=},{INFOPATHES=},{INFOPATHFR=},{INFOPATHIT=},{INFOPATHNL=},{INFOPATHTR=},{INFOPATHPL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
D
Outer diameter
[mm]
H
Height
[mm]
DBA
Quantity Pressure Bolts
[ST]
DBSW
Socket Size Pressure Bolts
[mm]
SD
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
SMH
Tension Nut Total height
[mm]
DM
Torque nominal
[Nm]
VNOM
Nominal Preload Force
[kN]
VMAX
Maximum Preload Force
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTM-20x2,5/FL-1...
226400815101999
HTM-20x2,5/FL-101
blank
M20
2.5
41
9
7
1/8"
41
3
12
5.5
70
95
HEICO-TEC HTM-22x2,5/FL-1...
226400915101999
HTM-22x2,5/FL-101
blank
M22
2.5
43
10
8
1/8"
43
3
13
5.5
80
110
HEICO-TEC HTM-24x3/FL-101
226401016101999
HTM-24x3/FL-101
blank
M24
3.0
46
11
10
1/8"
46
3
14
5.5
105
140
HEICO-TEC HTM-27x3/FL-101
226401116101999
HTM-27x3/FL-101
blank
M27
3.0
54
12
7
3/16"
54
4
16
14.0
135
185
HEICO-TEC HTM-30x3,5/FL-1...
226401217101999
HTM-30x3,5/FL-101
blank
M30
3.5
58
13
8
3/16"
58
4
17
15.0
170
225
HEICO-TEC HTM-33x3,5/FL-1...
226401317101999
HTM-33x3,5/FL-101
blank
M33
3.5
61
14
10
3/16"
61
4
18
15.0
205
275
HEICO-TEC HTM-36x4/FL-101
226401418101999
HTM-36x4/FL-101
blank
M36
4.0
70
15
7
7/32"
70
5
20
28.0
225
305
HEICO-TEC HTM-39x4/FL-101
226401518101999
HTM-39x4/FL-101
blank
M39
4.0
73
16
8
7/32"
73
5
21
29.0
270
360
HEICO-TEC HTM-42x4,5/FL-1...
226401619101999
HTM-42x4,5/FL-101
blank
M42
4.5
77
17
9
7/32"
77
5
22
30.0
315
420
HEICO-TEC HTM-45x4,5/FL-1...
226401719101999
HTM-45x4,5/FL-101
blank
M45
4.5
80
18
10
7/32"
80
5
23
30.0
350
465
HEICO-TEC HTM-48x5/FL-101
226401820101999
HTM-48x5/FL-101
blank
M48
5.0
89
19
8
9/32"
89
6
25
52.0
400
535
HEICO-TEC HTM-52x5/FL-101
226401920101999
HTM-52x5/FL-101
blank
M52
5.0
94
21
9
9/32"
94
6
27
52.0
450
600
HEICO-TEC HTM-56x5,5/FL-1...
226402021101999
HTM-56x5,5/FL-101
blank
M56
5.5
98
23
10
9/32"
98
6
29
54.0
520
695
HEICO-TEC HTM-60x5,5/FL-1...
226402121101999
HTM-60x5,5/FL-101
blank
M60
5.5
103
25
11
9/32"
103
6
31
54.0
575
765
HEICO-TEC HTM-64x6/FL-101
226402222101999
HTM-64x6/FL-101
blank
M64
6.0
113
25
9
5/16"
113
8
33
86.0
650
865
HEICO-TEC HTM-68x6/FL-101
226402322101999
HTM-68x6/FL-101
blank
M68
6.0
117
27
10
5/16"
117
8
35
85.0
715
950
HEICO-TEC HTM-72x6/FL-101
226402422101999
HTM-72x6/FL-101
blank
M72
6.0
123
29
11
5/16"
123
8
37
85.0
785
1045
HEICO-TEC HTM-76x6/FL-101
226402522101999
HTM-76x6/FL-101
blank
M76
6.0
127
31
12
5/16"
127
8
39
83.0
835
1115
HEICO-TEC HTM-80x6/FL-101
226402622101999
HTM-80x6/FL-101
blank
M80
6.0
136
32
9
3/8"
136
8
40
135.0
890
1185
HEICO-TEC HTM-85x6/FL-101
226402722101999
HTM-85x6/FL-101
blank
M85
6.0
143
33
10
3/8"
143
8
41
130.0
950
1270
HEICO-TEC HTM-90x6/FL-101
226402822101999
HTM-90x6/FL-101
blank
M90
6.0
148
34
11
3/8"
148
8
42
130.0
1045
1395
HEICO-TEC HTM-95x6/FL-101
226402922101999
HTM-95x6/FL-101
blank
M95
6.0
153
35
12
3/8"
153
8
43
125.0
1100
1465
HEICO-TEC HTM-100x6/FL-10...
226403022101999
HTM-100x6/FL-101
blank
M100
6.0
161
37
13
3/8"
161
8
45
125.0
1190
1585
HEICO-TEC HTM-105x6/FL-10...
226403122101999
HTM-105x6/FL-101
blank
M105
6.0
166
38
14
3/8"
166
8
46
120.0
1230
1640
HEICO-TEC HTM-110x6/FL-10...
226403222101999
HTM-110x6/FL-101
blank
M110
6.0
183
37
8
12mm
183
10
47
275.0
1310
1750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表