您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Reaction Nut Strength Class CH Blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Reaction Nuts
HEICO-TEC® Reaction Nuts Imperial Sizes
HEICO-TEC® Tension Nut Imperial Sizes Strength Class CH
Powered by
CAD模型選擇
{heico/heico_tec/htr/unc/serie_ch/htr_un_ch_blank_asmtab.prj},{NB=233213065001999},{CNSORDERNO=233213065001999},{M1=2.500},{P1=0.083},{P2=3},{D=4.33},{H=2.05},{DW=4.29},{SH=0.31},{HR=2.36},{SW=95},{FVNOM=277500},{FVMAX=373000},{CNSMASSEXACT=0.00},{M=2 1/2\"},{P=12UN},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/ht-broschure-d_02-2023-web.pdf&file=files/hc/pdf/pdf_de/ht-broschure-d_03-2023-web.pdf},{INFOPATHCZ=https://www.heico-group.com/en/heico-tec/products/reaction-nuts/?file=files/hc/pdf/pdf_en/HEICO-TEC_reaction-nut_product-overview_inch_112020.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
FK
Strength Class
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[Zoll]
D
Outer diameter
[Zoll]
H
Height
[Zoll]
DW
Diameter Washer
[Zoll]
SH
Washer Thickness
[Zoll]
HR
Reaction Nut Total height
[Zoll]
SW
Socket Size
[mm]
FVNOM
Nominal
[kN]
FVMAX
maximal
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTR-1"-14UN/CH-...
233210067001999
HTR-1"-14UN/CH-001
CH
blank
1"
14UN
1.97
0.94
1.93
0.16
1.10
41
46100
59600
0.27
HEICO-TEC HTR-1"-12UN/CH-...
233210065001999
HTR-1"-12UN/CH-001
CH
blank
1"
12UN
1.97
0.94
1.93
0.16
1.10
41
46100
59600
0.27
HEICO-TEC HTR-1"-8UN/CH-0...
233210061001999
HTR-1"-8UN/CH-001
CH
blank
1"
8UN
1.97
0.94
1.93
0.16
1.10
41
46100
59600
0.27
HEICO-TEC HTR-1 1/8"-12UN...
233210365001999
HTR-1 1/8"-12UN/CH-001
CH
blank
1 1/8"
12UN
2.20
1.10
2.17
0.16
1.26
46
56200
75300
0.00
HEICO-TEC HTR-1 1/8"-8UN/...
233210361001999
HTR-1 1/8"-8UN/CH-001
CH
blank
1 1/8"
8UN
2.20
1.10
2.17
0.16
1.26
46
56200
75300
0.00
HEICO-TEC HTR-1 1/8"-7UN/...
233210360001999
HTR-1 1/8"-7UN/CH-001
CH
blank
1 1/8"
7UN
2.20
1.10
2.17
0.16
1.26
46
56200
75300
0.00
HEICO-TEC HTR-1 1/4"-12UN...
233210665001999
HTR-1 1/4"-12UN/CH-001
CH
blank
1 1/4"
12UN
2.32
1.10
2.28
0.16
1.26
50
70800
95500
0.41
HEICO-TEC HTR-1 1/4"-8UN/...
233210661001999
HTR-1 1/4"-8UN/CH-001
CH
blank
1 1/4"
8UN
2.32
1.10
2.28
0.16
1.26
50
70800
95500
0.41
HEICO-TEC HTR-1 1/4"-7UN/...
233210660001999
HTR-1 1/4"-7UN/CH-001
CH
blank
1 1/4"
7UN
2.32
1.10
2.28
0.16
1.26
50
70800
95500
0.41
HEICO-TEC HTR-1 3/8"-12UN...
233210965001999
HTR-1 3/8"-12UN/CH-001
CH
blank
1 3/8"
12UN
2.72
1.38
2.68
0.20
1.58
50
85400
114600
0.00
HEICO-TEC HTR-1 3/8"-8UN/...
233210961001999
HTR-1 3/8"-8UN/CH-001
CH
blank
1 3/8"
8UN
2.72
1.38
2.68
0.20
1.58
50
85400
114600
0.00
HEICO-TEC HTR-1 3/8"-6UN/...
233210959001999
HTR-1 3/8"-6UN/CH-001
CH
blank
1 3/8"
6UN
2.72
1.38
2.68
0.20
1.58
50
85400
114600
0.00
HEICO-TEC HTR-1 1/2"-12UN...
233211265001999
HTR-1 1/2"-12UN/CH-001
CH
blank
1 1/2"
12UN
2.83
1.38
2.76
0.20
1.58
55
103400
139300
0.00
HEICO-TEC HTR-1 1/2"-8UN/...
233211261001999
HTR-1 1/2"-8UN/CH-001
CH
blank
1 1/2"
8UN
2.83
1.38
2.76
0.20
1.58
55
103400
139300
0.00
HEICO-TEC HTR-1 1/2"-6UN/...
233211259001999
HTR-1 1/2"-6UN/CH-001
CH
blank
1 1/2"
6UN
2.83
1.38
2.76
0.20
1.58
55
103400
139300
0.00
HEICO-TEC HTR-1 5/8"-12UN...
233211565001999
HTR-1 5/8"-12UN/CH-001
CH
blank
1 5/8"
12UN
2.95
1.38
2.91
0.20
1.58
60
123600
164000
0.00
HEICO-TEC HTR-1 5/8"-8UN/...
233211561001999
HTR-1 5/8"-8UN/CH-001
CH
blank
1 5/8"
8UN
2.95
1.38
2.91
0.20
1.58
60
123600
164000
0.00
HEICO-TEC HTR-1 5/8"-6UN/...
233211559001999
HTR-1 5/8"-6UN/CH-001
CH
blank
1 5/8"
6UN
2.95
1.38
2.91
0.20
1.58
60
123600
164000
0.00
HEICO-TEC HTR-1 3/4"-12UN...
233211865001999
HTR-1 3/4"-12UN/CH-001
CH
blank
1 3/4"
12UN
3.31
1.65
3.27
0.24
1.89
65
138200
187600
1.29
HEICO-TEC HTR-1 3/4"-8UN/...
233211861001999
HTR-1 3/4"-8UN/CH-001
CH
blank
1 3/4"
8UN
3.31
1.65
3.27
0.24
1.89
65
138200
187600
1.29
HEICO-TEC HTR-1 3/4"-5UN/...
233211858001999
HTR-1 3/4"-5UN/CH-001
CH
blank
1 3/4"
5UN
3.31
1.65
3.27
0.24
1.89
65
138200
187600
1.29
HEICO-TEC HTR-1 7/8"-12UN...
233212165001999
HTR-1 7/8"-12UN/CH-001
CH
blank
1 7/8"
12UN
3.46
1.65
3.39
0.24
1.89
70
162900
219100
0.00
HEICO-TEC HTR-1 7/8"-8UN/...
233212161001999
HTR-1 7/8"-8UN/CH-001
CH
blank
1 7/8"
8UN
3.46
1.65
3.39
0.24
1.89
70
162900
219100
0.00
HEICO-TEC HTR-1 7/8"-6UN/...
233212159001999
HTR-1 7/8"-6UN/CH-001
CH
blank
1 7/8"
6UN
3.46
1.65
3.39
0.24
1.89
70
162900
219100
0.00
HEICO-TEC HTR-2"-12UN/CH-...
233212465001999
HTR-2"-12UN/CH-001
CH
blank
2"
12UN
3.58
1.65
3.50
0.24
1.89
75
182000
247200
1.42
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表