HG100-2A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
2A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/2a_type/hg100_2a.prj},{NB=HG100-2A32_()},{TYPE=HG100-2A},{NOT=32},{NOTX=32.000},{DP=323.92},{DO=341},{MATC=},{SD=33},{SURFT=},{BD=290},{BL=52.8},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
HG100-2A22
HG100-2A
22
223.10
240
204.05
204.05
17.0
Induction hardening
C : Cutting type
28
The tooth profile in the ...
HG100-2A23
HG100-2A
23
233.17
250
214.12
213.58
17.0
Induction hardening
C : Cutting type
28
The tooth profile in the ...
HG100-2A24
HG100-2A
24
243.25
260
224.20
224.20
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A25
HG100-2A
25
253.32
270
234.27
233.77
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A26
HG100-2A
26
263.40
281
244.35
244.35
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A27
HG100-2A
27
273.49
291
254.44
253.98
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A28
HG100-2A
28
283.57
301
264.52
264.52
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A30
HG100-2A
30
303.75
321
284.70
284.70
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A32
HG100-2A
32
323.92
341
304.87
304.87
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A33
HG100-2A
33
334.01
352
314.96
314.58
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A34
HG100-2A
34
344.10
362
325.05
325.05
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A35
HG100-2A
35
354.20
372
335.15
334.79
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A36
HG100-2A
36
364.29
382
345.24
345.24
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A40
HG100-2A
40
404.67
422
385.62
385.62
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A45
HG100-2A
45
455.15
473
436.10
435.82
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A48
HG100-2A
48
485.45
503
466.40
466.40
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A50
HG100-2A
50
505.65
524
486.60
486.60
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
HG100-2A60
HG100-2A
60
606.66
625
587.61
587.61
17.0
Induction hardening
C : Cutting type
33
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성