您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
HK-08002 - Shoulder Screws - Hex Socket
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Screws
Shoulder Screws
Hex Socket Shoulder Screws
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08021300/p090745/hk-08002b.prj},{NB=HK-08106},{PN=HK-08106},{AMERSID=1073454},{APACID=-},{EMEAID=-},{AA=2 },{A=2.00000000},{BB= 3/8 },{B=0.37500000},{CC= 3/4 },{C=0.75000000},{D=1/2-13},{EE= 5/8 },{E=0.62500000},{FF= 7/8 },{F=0.87500000},{KEYSIZE=0.31250000},{PNOLD=HK-08106B},{DSKETCH1=0.50000},{PRPVENDOR=Reid Supply Company},{PRPVENDORPHONE=1-800-253-0421},{PRPDESCRIPTION=Standard Type Hex Head Shoulder Screw},{USERNOTES=Standard Type Hex Head Shoulder Screw},{COLOR=13682374.000},{URL=https://www.reidsupply.com/en-us/p/screws/hk-08106}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Shoulder Length
[Inch]
B
B Head Length
[Inch]
C
C Thread Length
[Inch]
D
D Thread Size
ⁿ/ₐ
E
E Shoulder Diameter
[Inch]
F
F Head Diameter
[Inch]
KEYSIZE
Key Size
[Inch]
HK-08002
HK-08002
1073399
-
-
3/8
3/16
3/8
10-24
1/4
3/8
1/8
HK-08004
HK-08004
1073400
-
-
1/2
3/16
3/8
10-24
1/4
3/8
1/8
HK-08006
HK-08006
1073401
-
-
5/8
3/16
3/8
10-24
1/4
3/8
1/8
HK-08008
HK-08008
1073402
-
-
3/4
3/16
3/8
10-24
1/4
3/8
1/8
HK-08010
HK-08010
1073403
-
-
1
3/16
3/8
10-24
1/4
3/8
1/8
HK-08012
HK-08012
1073404
-
-
1 1/4
3/16
3/8
10-24
1/4
3/8
1/8
HK-08014
HK-08014
1073405
-
-
1 1/2
3/16
3/8
10-24
1/4
3/8
1/8
HK-08016
HK-08016
1073406
-
-
3/8
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08018
HK-08018
1073407
-
-
1/2
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08020
HK-08020
1073408
-
-
5/8
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08022
HK-08022
1073409
-
-
3/4
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08024
HK-08024
1073410
-
-
1
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08026
HK-08026
1073411
-
-
1 1/4
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08028
HK-08028
1073412
-
-
1 1/2
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08030
HK-08030
1073413
-
-
1 3/4
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08032
HK-08032
1073414
-
-
2
7/32
7/16
1/4-20
5/16
7/16
5/32
HK-08034
HK-08034
1073415
-
-
3/8
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08036
HK-08036
1073416
-
-
1/2
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08038
HK-08038
1073417
-
-
5/8
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08040
HK-08040
1073418
-
-
3/4
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08042
HK-08042
1073419
-
-
1
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08046
HK-08046
1073420
-
-
1 1/4
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08048
HK-08048
1073421
-
-
1 1/2
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08049
HK-08049
1073422
-
-
1 3/4
1/4
1/2
5/16-18
3/8
9/16
3/16
HK-08050
HK-08050
1073423
-
-
2
1/4
1/2
5/16-18
3/8
9/16
3/16
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RPH-6901S-12 - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
07535 - Shoulder screws with hexagon head similar to DIN 609
norelem
30.05.2024
ISO 7379 - Shoulder screws with collar
Ganter
19.06.2024
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
ART-5 - Shoulder Screws - Slotted
Essentra Components
28.07.2014
SS-00 - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
BRB-221001P - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
HK-08002 - Shoulder Screws - Hex Socket
Essentra Components
28.07.2014
EVR-1 - Shoulder screw UNI-ISO 7379
Pedrotti
29.09.2021
K0706 - Shoulder screws with hexagon head similar to DIN 609
KIPP
27.05.2024
B0119 - Shoulder screws with hexagon head similar to DIN 609
Blohm
03.06.2024
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
PACK-TBH50_55 - Hexagon socket head socket screws, short head type
Yiheda 3D Electronic Gallery
20.06.2024
TBH83_84 - Slotted shoulder screw / hexagon socket shoulder screw/Economica...
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表