目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 464 - Stainless Steel-Knurled screws
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled screws, Knurled nuts
DIN 464 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/din464_ni/din464_ni.prj},{NB=Hohe Edelstahl-Raendelschraube DIN464-M5-12-NI},{ARTNR=DIN464-M5-12-NI},{PARTNUMBER=DIN 464-M5-12-NI},{NORMNR=DIN 464},{D1=M5},{D1X=5.000},{L=12},{D2=20},{D3=10.0},{H=11.5},{K=4.0},{D2X2=179},{WEIGHT=0.0120},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails},{C=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hohe Edelstahl-Raendelsch...
DIN464-M2-4-NI
M2
4
9
4.5
5.3
2.0
0.0020
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2-6-NI
M2
6
9
4.5
5.3
2.0
0.0020
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2-8-NI
M2
8
9
4.5
5.3
2.0
0.0040
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2-10-NI
M2
10
9
4.5
5.3
2.0
0.0020
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2,5-4-NI
M2,5
4
11
5.0
6.5
2.5
0.0025
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2,5-6-NI
M2,5
6
11
5.0
6.5
2.5
0.0020
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2,5-8-NI
M2,5
8
11
5.0
6.5
2.5
0.0040
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2,5-10-NI
M2,5
10
11
5.0
6.5
2.5
0.0020
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M2,5-12-NI
M2,5
12
11
5.0
6.5
2.5
0.0040
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-6-NI
M3
6
12
6.0
7.5
3.0
0.0040
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-8-NI
M3
8
12
6.0
7.5
3.0
0.0040
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-10-NI
M3
10
12
6.0
7.5
3.0
0.0040
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-12-NI
M3
12
12
6.0
7.5
3.0
0.0040
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-16-NI
M3
16
12
6.0
7.5
3.0
0.0050
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M3-20-NI
M3
20
12
6.0
7.5
3.0
0.0043
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-5-NI
M3
5
16
8.0
9.5
3.5
0.0080
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-8-NI
M4
8
16
8.0
9.5
3.5
0.0080
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-10-NI
M4
10
16
8.0
9.5
3.5
0.0080
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-12-NI
M4
12
16
8.0
9.5
3.5
0.0090
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-16-NI
M4
16
16
8.0
9.5
3.5
0.0090
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-20-NI
M4
20
16
8.0
9.5
3.5
0.0090
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M4-25-NI
M4
25
16
8.0
9.5
3.5
0.0100
73181595
YES
Hohe Edelstahl-Raendelsch...
DIN464-M5-6-NI
M5
6
20
10.0
11.5
4.0
0.0160
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M5-8-NI
M5
8
20
10.0
11.5
4.0
0.0160
73181562
YES
Hohe Edelstahl-Raendelsch...
DIN464-M5-10-NI
M5
10
20
10.0
11.5
4.0
0.0140
73181595
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表