您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PGM - Carrying handle - Aluminium, brass or thermoplastic
HPC
Conveyor and assembly parts
Square tube structures
Housing handles
Powered by
CAD模型選擇
{hpc/v5/square_tube_structures/housing_handles/pgm.prj},{NB=hpc_PGM120-M6},{REF=PGM120-M6},{MAT=Thermoplastic},{FNT=-},{A=120},{B=25},{D=M6},{DX=0},{D1X=16.0},{D1=16.0},{HX=50},{H=50},{H1X=34},{H1=34},{L=134.0},{M=-},{MX=0},{TX=9},{T=9},{F1X=5200},{F1=5200},{F2X=2400},{F2=2400},{INFO=INFO},{XA=3.0},{XB=15.0},{XC=30.000},{NDM=6.0},{COLOR=0.25,0.25,0.25,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
D1
ⁿ/ₐ
H
[mm]
H1
[mm]
L
[mm]
T
[mm]
F1
[N]
F2
[N]
HPC - PGM86-M5
PGM86-M5
Thermoplastic
86
20
M5
12.5
40
28
98.5
10
4000
1500
HPC - PGM86-M6
PGM86-M6
Thermoplastic
86
20
M6
12.5
40
28
98.5
9
4000
1500
HPC - PGM94-M5
PGM94-M5
Thermoplastic
94
20
M5
12.5
40
28
106.5
10
3300
1600
HPC - PGM94-M6
PGM94-M6
Thermoplastic
94
20
M6
12.5
40
28
106.5
9
3300
1600
HPC - PGM117-M5
PGM117-M5
Thermoplastic
117
25
M5
16.0
50
34
134.0
10
4400
1800
HPC - PGM117-M6
PGM117-M6
Thermoplastic
117
25
M6
16.0
50
34
134.0
9
4400
1800
HPC - PGM117-M8
PGM117-M8
Thermoplastic
117
25
M8
16.0
50
34
134.0
14
4400
1800
HPC - PGM120-M5
PGM120-M5
Thermoplastic
120
25
M5
16.0
50
34
134.0
10
5200
2400
HPC - PGM120-M6
PGM120-M6
Thermoplastic
120
25
M6
16.0
50
34
134.0
9
5200
2400
HPC - PGM120-M8
PGM120-M8
Thermoplastic
120
25
M8
16.0
50
34
134.0
14
5200
2400
HPC - PGM132-M5
PGM132-M5
Thermoplastic
132
25
M5
16.0
50
34
148.0
10
3700
2600
HPC - PGM132-M6
PGM132-M6
Thermoplastic
132
25
M6
16.0
50
34
148.0
9
3700
2600
HPC - PGM132-M8
PGM132-M8
Thermoplastic
132
25
M8
16.0
50
34
148.0
14
3700
2600
HPC - PGM150-M6
PGM150-M6
Thermoplastic
150
29
M6
18.0
58
40
168.0
15
5900
1900
HPC - PGM150-M8
PGM150-M8
Thermoplastic
150
29
M8
18.0
58
40
168.0
14
5900
1900
HPC - PGM150-M10
PGM150-M10
Thermoplastic
150
29
M10
18.0
58
40
168.0
14
5900
1900
HPC - PGM179-M8
PGM179-M8
Thermoplastic
179
29
M8
18.0
58
40
197.0
14
3800
3200
HPC - PGM179-M10
PGM179-M10
Thermoplastic
179
29
M10
18.0
58
40
197.0
14
3800
3200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表