您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Q3 - Double row angular contact ball bearings - Steel
HPC
Linear components
Rotary motion
Oblic
Steel
Powered by
CAD模型選擇
{hpc/v3/rotary/oblic/steel/q3.prj},{NB=hpc_Q3306-ATN9},{REF=Q3306-ATN9},{D=30},{D1=72},{B=30.2},{A=42.0},{CD=4.70},{CS=26.95},{VLG=6885},{VLH=8100},{MAS=0.530},{INFO=INFO},{PPATH=q3_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ød
[mm]
D1
ØD1
[mm]
B
[mm]
A
[mm]
CD
Dynamic load
[C]
CS
Static load
[Co]
VLG
Speed lubricant grease
[t/min]
VLH
Speed lubricant oil
[mm]
MAS
Weight
[kg]
HPC - Q3200-ATN9
Q3200-ATN9
10
30
14.0
16.0
7.50
4.21
18360
21600
0.510
HPC - Q3201-ATN9
Q3201-ATN9
12
32
15.9
19.0
9.90
5.49
16830
19800
0.058
HPC - Q3202-ATN9
Q3202-ATN9
15
35
15.9
21.0
11.00
6.66
13770
16200
0.066
HPC - Q3203-ATN9
Q3203-ATN9
17
40
17.5
23.0
14.00
8.62
12240
14400
0.095
HPC - Q3204-ATN9
Q3204-ATN9
20
47
20.6
28.0
19.60
11.76
10710
12600
0.160
HPC - Q3304-ATN9
Q3304-ATN9
20
52
22.2
30.0
23.10
14.31
9945
11700
0.220
HPC - Q3205-ATN9
Q3205-ATN9
25
52
20.6
30.0
21.20
14.01
9180
10800
0.190
HPC - Q3305-ATN9
Q3305-ATN9
25
62
25.4
36.0
31.40
19.99
8415
9900
0.350
HPC - Q3206-ATN9
Q3206-ATN9
30
62
23.8
36.0
29.40
19.99
7650
9000
0.290
HPC - Q3306-ATN9
Q3306-ATN9
30
72
30.2
42.0
4.70
26.95
6885
8100
0.530
HPC - Q3207-ATN9
Q3207-ATN9
35
72
27.0
42.0
39.20
27.44
6885
8100
0.440
HPC - Q3307-ATN9
Q3307-ATN9
35
80
34.9
47.0
51.00
34.79
6505
7650
0.710
HPC - Q3208-ATN9
Q3208-ATN9
40
80
30.2
46.0
46.60
33.32
6120
7200
0.580
HPC - Q3308-ATN9
Q3308-ATN9
40
90
36.5
53.0
62.70
43.12
5740
6750
1.050
HPC - Q3209-ATN9
Q3209-ATN9
45
85
30.2
49.0
50.00
38.22
5740
6750
0.640
HPC - Q3309-ATN9
Q3309-ATN9
45
100
39.7
58.0
73.50
51.94
5130
6030
1.400
HPC - Q3210-ATN9
Q3210-ATN9
50
90
30.2
52.0
50.00
38.22
5355
6300
0.660
HPC - Q3211-ATN9
Q3211-ATN9
55
100
33.3
57.0
58.80
46.55
4820
5670
1.050
HPC - Q3311-ATN9
Q3311-ATN9
55
120
49.2
72.0
109.80
79.87
4055
4770
2.550
HPC - Q3212-ATN9
Q3212-ATN9
60
110
36.5
63.0
72.00
57.33
4284
5040
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CHC-SS - Socket-head screw - DIN 912 - Stainless steel A2
HPC
03.08.2023
FU-SS - Self locking nut for bearings-Integrated locking washer
HPC
17.02.2022
Q6 - Deep groove ball bearing - Steel
HPC
03.08.2023
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
BA2_001 - Angular contact ball bearings, double row
SKF
06.06.2024
EAR - Bearing lock nut - With Nylon lock washer - Simplified view
HPC
03.08.2023
EKGS - Backlash free coupling - servo insert coupling - torque range : 0.5 ...
HPC
03.08.2023
Q4 - Double row radial contact ball bearings - Steel
HPC
17.02.2022
Q7 - Angular contact ball bearings - Steel
HPC
17.02.2022
07320 - Washers for clamps steel or aluminium DIN 6340
norelem
30.05.2024
07331 - Circlips for bores DIN 472
norelem
30.05.2024
S-2RS - Deep groove ball bearing - Stainless steel - With sealed joints
HPC
17.02.2022
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
TB - Axial thrust bearing - For axial loads
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表