您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solid Bottom - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Horizontal Tee Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_tee_fittings/aluminum_e1_long_span_203mm_siderail/solid_bottom.prj},{NB=HTA-96991},{SHA256=IBoxIbn2bjtokNI0reeT6BPMD64SZ9E5YhOE299KS5c=},{INAME=01875__hta2d96991},{DESC=Horizontal Tee Fitting},{MF=Aluminum},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=6 - 610},{W1=9 - 900 mm (36)\"},{W2=9 - 900 mm (36)\"},{RS=1 - Solid Bottom},{PN=HTA-96991}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
HTA-93331
Horizontal Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
3 - 203 mm (8)"
1 - Solid Bottom
HTA-93331
HTA-93351
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
5 - 300 mm (12)"
1 - Solid Bottom
HTA-93351
HTA-93361
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
6 - 450 mm (18)"
1 - Solid Bottom
HTA-93361
HTA-93371
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
7 - 600 mm (24)"
1 - Solid Bottom
HTA-93371
HTA-93381
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
8 - 750 mm (30)"
1 - Solid Bottom
HTA-93381
HTA-93391
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
9 - 900 mm (36)"
1 - Solid Bottom
HTA-93391
HTA-93531
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
3 - 203 mm (8)"
1 - Solid Bottom
HTA-93531
HTA-93551
Horizontal Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
5 - 300 mm (12)"
1 - Solid Bottom
HTA-93551
HTA-93561
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
6 - 450 mm (18)"
1 - Solid Bottom
HTA-93561
HTA-93571
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
7 - 600 mm (24)"
1 - Solid Bottom
HTA-93571
HTA-93581
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
8 - 750 mm (30)"
1 - Solid Bottom
HTA-93581
HTA-93591
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
9 - 900 mm (36)"
1 - Solid Bottom
HTA-93591
HTA-93631
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
3 - 203 mm (8)"
1 - Solid Bottom
HTA-93631
HTA-93651
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
5 - 300 mm (12)"
1 - Solid Bottom
HTA-93651
HTA-93661
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
6 - 450 mm (18)"
1 - Solid Bottom
HTA-93661
HTA-93671
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
7 - 600 mm (24)"
1 - Solid Bottom
HTA-93671
HTA-93681
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
8 - 750 mm (30)"
1 - Solid Bottom
HTA-93681
HTA-93691
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
9 - 900 mm (36)"
1 - Solid Bottom
HTA-93691
HTA-93731
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
3 - 203 mm (8)"
1 - Solid Bottom
HTA-93731
HTA-93751
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
5 - 300 mm (12)"
1 - Solid Bottom
HTA-93751
HTA-93761
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
6 - 450 mm (18)"
1 - Solid Bottom
HTA-93761
HTA-93771
Horizontal Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
7 - 600 mm (24)"
1 - Solid Bottom
HTA-93771
HTA-93781
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
8 - 750 mm (30)"
1 - Solid Bottom
HTA-93781
HTA-93791
Horizontal Expanding Tee ...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
9 - 900 mm (36)"
1 - Solid Bottom
HTA-93791
HTA-93831
Horizontal Reducing Tee F...
Aluminum
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
3 - 203 mm (8)"
1 - Solid Bottom
HTA-93831
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid Bottom - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Cable Tray Straight Section - Perforated & Solid Cable Tray - Northern Asia
Eaton B-Line
17.10.2023
Straight Section - Cable Channel & Fittings
Eaton B-Line
17.10.2023
MC000127 - Mesh cable tray (U-shape)
#ETIM Deutschland
20.09.2021
MC000286 - Ceiling profile for cable support system
#ETIM Deutschland
20.09.2021
MC000101 - Bend for cable tray vertically declining 90° (without cover)
#ETIM Deutschland
20.09.2021
MC000277 - Support/profile rail (C-profile, singular)
#ETIM Deutschland
20.09.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表