您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with milling ribs
HECO-Schrauben
Holzschrauben
HECO-UNIX-top
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_unix_top/heco_unix_top_dielenschrauben.prj},{NB=HUT 4.5x70 LiKo+FR TD VG znb 500 VAR},{ARTNR=46513},{PROFAM=HECO-UNIX-top},{D=4.5},{L=70},{MAT=carbon steel},{KOPF=floorboard screw. raised countersunk head with milling ribs},{DK=6.8},{ANTR=T-Drive},{ANTRGR=T-20},{GEW=full threaded},{LG=65.5},{OB=bright zinc plated. A2K. coated},{VE=500},{VERP=VARIANTA - Boxes for professionals},{ETA=ja},{SCW=4.790},{VX=pieces},{LINAX=HUT 4.5x70 LiKo+FR TD VG znb 500 VAR},{MASS=4.790},{LODDEST=mechanical},{LODLEVEL=high},{VER=3},{D3=3.20},{P=3.06},{D4=2.700},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
LG
Thread Length
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
HUT 3.5x40 LiKo+FR TD VG ...
46494
HECO-UNIX-top
3.5
40
HECO-UNIX-top 3.5 x 40, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
36.5
bright zinc plated, A2K, ...
200
SKV - small boxes
yes
1.800
HUT 3.5x50 LiKo+FR TD VG ...
46497
HECO-UNIX-top
3.5
50
HECO-UNIX-top 3.5 x 50, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
46.5
bright zinc plated, A2K, ...
200
SKV - small boxes
yes
2.330
HUT 3.5x40 LiKo+FR TD VG ...
46495
HECO-UNIX-top
3.5
40
HECO-UNIX-top 3.5 x 40, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
36.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
1.780
HUT 3.5x50 LiKo+FR TD VG ...
46498
HECO-UNIX-top
3.5
50
HECO-UNIX-top 3.5 x 50, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
46.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
2.300
HUT 3.5x60 LiKo+FR TD VG ...
46501
HECO-UNIX-top
3.5
60
HECO-UNIX-top 3.5 x 60, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
56.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
2.730
HUT 4.0x70 LiKo+FR TD VG ...
46504
HECO-UNIX-top
4.0
70
HECO-UNIX-top 4 x 70, flo...
carbon steel
floorboard screw. raised ...
6.1
T-Drive
T-15
full threaded
66.0
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
3.950
HUT 4.5x50 LiKo+FR TD VG ...
46507
HECO-UNIX-top
4.5
50
HECO-UNIX-top 4.5 x 50, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
45.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
3.490
HUT 4.5x60 LiKo+FR TD VG ...
46510
HECO-UNIX-top
4.5
60
HECO-UNIX-top 4.5 x 60, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
55.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
4.120
HUT 4.5x70 LiKo+FR TD VG ...
46513
HECO-UNIX-top
4.5
70
HECO-UNIX-top 4.5 x 70, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
65.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
4.790
HUT 4.5x80 LiKo+FR TD VG ...
46516
HECO-UNIX-top
4.5
80
HECO-UNIX-top 4.5 x 80, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
75.5
bright zinc plated, A2K, ...
500
VARIANTA - Boxes for prof...
yes
5.410
HUT 3.5x60 LiKo+FR TD VG ...
46500
HECO-UNIX-top
3.5
60
HECO-UNIX-top 3.5 x 60, f...
carbon steel
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
56.5
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
2.930
HUT 4.0x70 LiKo+FR TD VG ...
46503
HECO-UNIX-top
4.0
70
HECO-UNIX-top 4 x 70, flo...
carbon steel
floorboard screw. raised ...
6.1
T-Drive
T-15
full threaded
66.0
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
4.130
HUT 4.5x50 LiKo+FR TD VG ...
46506
HECO-UNIX-top
4.5
50
HECO-UNIX-top 4.5 x 50, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
45.5
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
3.700
HUT 4.5x60 LiKo+FR TD VG ...
46509
HECO-UNIX-top
4.5
60
HECO-UNIX-top 4.5 x 60, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
55.5
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
4.300
HUT 4.5x70 LiKo+FR TD VG ...
46512
HECO-UNIX-top
4.5
70
HECO-UNIX-top 4.5 x 70, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
65.5
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
4.970
HUT 4.5x80 LiKo+FR TD VG ...
46515
HECO-UNIX-top
4.5
80
HECO-UNIX-top 4.5 x 80, f...
carbon steel
floorboard screw. raised ...
6.8
T-Drive
T-20
full threaded
75.5
bright zinc plated, A2K, ...
200
VARIANTA - Boxes for prof...
yes
5.660
HUT A2 3.5x50 LiKo+FR TD ...
48944
HECO-UNIX-top
3.5
50
HECO-UNIX-top 3.5 x 50, f...
stainless steel A2
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
46.5
self-colour. coated
200
SKV - small boxes
no
2.340
HUT A2 3.5x40 LiKo+FR TD ...
54182
HECO-UNIX-top
3.5
40
HECO-UNIX-top 3.5 x 40, f...
stainless steel A2
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
36.5
self-colour. coated
200
SKV - small boxes
no
2.310
HUT A2 3.5x60 LiKo+FR TD ...
54183
HECO-UNIX-top
3.5
60
HECO-UNIX-top 3.5 x 60, f...
stainless steel A2
floorboard screw. raised ...
5.3
T-Drive
T-10
full threaded
56.5
self-colour. coated
200
SKV - small boxes
no
2.780
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表