目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 817.1 - Indexing plungers with red knob , Type B, without rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817.1 Indexing Plungers, Steel, with Red Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn817_1_st_rt/gn_817_1_b_rt_asmtab.prj},{NB=Rastbolzen GN 817.1-6-9-B-RT (deactivated)},{PARTNUMBER=GN 817.1-6-9-B-RT},{NORMNR=GN 817.1},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{L1=9},{B=13},{D2=23},{D3=4.3},{D4=34},{K=22},{L2=48},{L3=22},{L4=6},{FEDERDRUCK=6.0},{FEDERDRUCK2=25},{WEIGHT=0.0390},{CTN=73181900},{ROHS=YES},{PPATH=gn_817_1_b_asmtpl.prj},{TYPE=RT},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin -0.02/-0.05 Bore +0.10/+0.03
[mm]
L1
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 817.1...
GN 817.1-6-6-B-RT
6
6
13
23
4.3
34
22
48
22
6
6.5
19
0.0385
73181900
YES
Indexing plunger GN 817.1...
GN 817.1-6-9-B-RT
6
9
13
23
4.3
34
22
48
22
6
6.0
25
0.0390
73181900
YES
Indexing plunger GN 817.1...
GN 817.1-8-8-B-RT
8
8
16
28
5.3
38
26
58
26
8
8.5
26
0.0670
73181900
YES
Indexing plunger GN 817.1...
GN 817.1-8-12-B-RT
8
12
16
28
5.3
38
26
58
26
8
8.5
28
0.0680
73181900
YES
Indexing plunger GN 817.1...
GN 817.1-10-12-B-RT
10
12
16
28
5.3
38
26
58
26
8
9.5
38
0.0710
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表