품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817.9 - Indexing plungers with flange
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817.9
Powered by
CAD모델 선택
{elesa/general_catalogue/08/1_indexing_plungers/gn_817_9/gn_817_9_asmtab.prj},{NB=Indexing plungers with flange GN 817.9-8-8-B(0)},{CODE=GN.34700},{DESCRIPTION=GN 817.9-8-8-B},{POS=0},{DIM01=8},{DIM02=8},{DIM03=5.3},{DIM04=28},{DIM05=6.0},{DIM06=M4},{D5X=8},{DIM07=38},{DIM08=16},{DIM09=26},{DIM10=8},{DIM11=10},{DIM12=25},{DIM13=58},{DIM14=26},{DIM15=8},{DIM16=39.0},{DIM17=20.6},{DIM18=8},{DIM19=8.5},{DIM20=26},{WEIGHT=79},{L31=8.5},{L41=26},{CTN=73182900},{TYPE=B},{PPATH=assemblies/gn_817_9_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Mounting hole d1 +0.10/+0.03
[mm]
DIM02
d1 -0.02/-0.04
[mm]
DIM03
d2
[mm]
DIM04
d3
[mm]
DIM05
d4
[mm]
DIM06
d5
ⁿ/ₐ
DIM07
d6
[mm]
DIM08
b
[mm]
DIM09
k
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
l4
[mm]
DIM14
l5
[mm]
DIM15
l6
[mm]
DIM16
l7
[mm]
DIM17
l8
[mm]
DIM18
t
[mm]
DIM19
Preload
[N]
DIM20
Max. load
[N]
WEIGHT
Weight
[g]
Indexing plungers with fl...
GN.34691
GN 817.9-7-6-B
7
7
4.3
23
5.0
M3
34
13
22
6
8
20
48
22
6
31.0
17.6
7
6.5
19
47
Indexing plungers with fl...
GN.34692
GN 817.9-7-6-C
7
7
4.3
23
5.0
M3
34
13
22
6
8
20
48
22
6
31.0
17.6
7
6.5
19
49
Indexing plungers with fl...
GN.34693
GN 817.9-7-9-B
7
7
4.3
23
5.0
M3
34
13
22
9
11
20
48
22
6
27.5
21.1
7
6.0
25
46
Indexing plungers with fl...
GN.34694
GN 817.9-7-9-C
7
7
4.3
23
5.0
M3
34
13
22
9
11
20
48
22
6
27.5
21.1
7
6.0
25
49
Indexing plungers with fl...
GN.34700
GN 817.9-8-8-B
8
8
5.3
28
6.0
M4
38
16
26
8
10
25
58
26
8
39.0
20.6
8
8.5
26
79
Indexing plungers with fl...
GN.34701
GN 817.9-8-8-C
8
8
5.3
28
6.0
M4
38
16
26
8
10
25
58
26
8
39.0
20.6
8
8.5
26
81
Indexing plungers with fl...
GN.34698
GN 817.9-8-12-B
8
8
5.3
28
6.0
M4
38
16
26
12
14
25
58
26
8
34.0
25.6
8
8.5
28
77
Indexing plungers with fl...
GN.34699
GN 817.9-8-12-C
8
8
5.3
28
6.0
M4
38
16
26
12
14
25
58
26
8
34.0
25.6
8
8.5
28
82
Indexing plungers with fl...
GN.34706
GN 817.9-10-12-B
10
10
5.3
28
7.5
M4
38
16
26
12
14
30
58
26
8
39.2
25.4
8
9.5
38
85
Indexing plungers with fl...
GN.34707
GN 817.9-10-12-C
10
10
5.3
28
7.5
M4
38
16
26
12
14
30
58
26
8
39.2
25.4
8
9.5
38
90
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성