JA - Floating Joint
SMC
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder\c95\accessories/ja.prj},{NB=JA50-16-150},{IDNR=MIN},{MODEL=JA50-16-150},{BORE=50/63},{M=M16x1.5},{MN=16},{MK=13.84},{A=71.5},{B=22.0},{C=22.0},{D=41.0},{E=7.5},{F=13.5},{G=13.5},{H=27},{P=15},{U=1.00},{LOAD=11},{WEIGHT=300},{RADIAL=±0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
M
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
[mm]
U
[mm]
LOAD
Load (kn)
ⁿ/ₐ
WEIGHT
Weight (g)
ⁿ/ₐ
RADIAL
Radial deflection
ⁿ/ₐ
ORDER
ⁿ/ₐ
JA30-10-125
32
M10x1.25
49.5
19.5
19.5
24.0
5.0
8.0
8.0
17
9
0.50
2.5
70
±0.5
JA30-10-125
JA40-12-125
40
M12x1.25
60.0
20.0
20.0
31.0
6.0
11.0
11.0
22
13
0.75
4.4
160
±0.5
JA40-12-125
JA50-16-150
50/63
M16x1.5
71.5
22.0
22.0
41.0
7.5
13.5
13.5
27
15
1.00
11
300
±0.5
JA50-16-150
JAH50-20-150
80/100
M20x1.5
101.0
28.0
31.0
59.5
11.5
16.0
16.0
32
18
2.00
18
1080
-
JAH50-20-150
JA125-27-200
125
M27x2
123.0
34.0
38.0
66.0
13.0
24.0
20.0
41
24
2.00
28
1500
-
JA125-27-200
JA160-36-200
160/200
M36x2
178.0
51.0
55.0
96.0
16.0
55.0
24.0
55
42
3.00
71
4700
-
JA160-36-200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表