您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
JPF - Compact
THK
进给丝杠
Ball Screw (New classification)
Transport Ball Screw
Preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/transport/preload/rev2_jpf_asmtab.prj},{NB=JPF2505-6RRG0+110LC7T_G0000_rev},{TP=JPF series},{MN=JPF2505-6},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=110},{NL=80},{AXC=G0},{ACC=C7},{PN=0},{SEM=0},{G0C7=2000.000},{G0C8=3000.000},{G0C10=3000.000},{SD=25},{LEAD=15},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=13},{E4=0},{F1=23},{E1=53},{N1=7},{H1=10},{F2=20},{E2=49},{N2=7},{H2=10},{PPATH=jpf/jpf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
ⁿ/ₐ
SL
Length of Supported side shaft end shape
ⁿ/ₐ
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
JPF1404-4RRG0+72LC7T
JPF1404-4
0.0
52
0.000
0.000
52
10
在行程两端部加上+10mm的丝杠轴全长
-
JPF1405-4RRG0+80LC7T
JPF1405-4
0.0
60
0.000
0.000
60
10
在行程两端部加上+10mm的丝杠轴全长
-
JPF1605-4RRG0+80LC7T
JPF1605-4
0.0
60
0.000
0.000
60
10
在行程两端部加上+10mm的丝杠轴全长
-
JPF2005-6RRG0+110LC7T
JPF2005-6
0.0
80
0.000
0.000
80
15
Overall thread lenght is ...
-
JPF2505-6RRG0+110LC7T
JPF2505-6
0.0
80
0.000
0.000
80
15
Overall thread lenght is ...
-
JPF2510-4RRG0+142LC7T
JPF2510-4
0.0
112
0.000
0.000
112
15
Overall thread lenght is ...
-
JPF2805-6RRG0+110LC7T
JPF2805-6
0.0
80
0.000
0.000
80
15
Overall thread lenght is ...
-
JPF2806-6RRG0+120LC7T
JPF2806-6
0.0
90
0.000
0.000
90
15
Overall thread lenght is ...
-
JPF3210-6RRG0+175LC7T
JPF3210-6
0.0
135
0.000
0.000
135
20
Overall thread lenght is ...
-
JPF3610-6RRG0+178LC7T
JPF3610-6
0.0
138
0.000
0.000
138
20
Overall thread lenght is ...
-
JPF4010-6RRG0+178LC7T
JPF4010-6
0.0
138
0.000
0.000
138
20
Overall thread lenght is ...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表