JT - Floating joint / Compact
SMC
Related Products
Floating joint
Powered by
CAD模型選擇
{smc/bp2_related_products/floating_joint/jt.prj},{NB=JT20},{IDNR=},{MODEL=JT20},{BORE=20},{CYLINDER=ø20},{THREAD=M8 x 1.25},{M=M8 x 1.25},{MN=8},{MPITCH=1.25},{A=19.2},{B=8},{C=11.0},{D=25.4},{E=23.0},{F=10},{G=13.6},{H=22},{P=9.5},{WEIGHT=22},{AA=1.500},{AB=8.500},{AC=1.000},{AD=23.400},{AF=20.000},{AG=24.400},{AH=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BORE
Bore size
[mm]
CYLINDER
Applicable cylinder
[mm]
THREAD
Nominal thread size
[mm]
M
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
[mm]
WEIGHT
[g]
JT20
20
ø20
M8 x 1.25
M8 x 1.25
19.2
8
11.0
25.4
23.0
10
13.6
22
9.5
22
JT32
32
ø25, ø32
M10 x 1.25
M10 x 1.25
23.0
10
13.4
30.6
28.0
12
16.3
27
11.5
38
JT40
40
ø40
M14 x 1.5
M14 x 1.5
29.0
14
19.0
40.4
37.4
17
20.3
36
15.5
98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表