您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
English
English (United States)
QA Seal Information
Catalog: KIPP USA
Created: 25.11.2019
Special features of the catalog:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0365 - Locking pins
KIPP USA
Ball Lock Pins
Locking pins with magnetic axial lock
Powered by
CAD model selection
{kipp_usa/kugelsperrbolzen/locking_pins/03195.prj},{NB=K0365.2508030},{GR=2},{D=25},{D1=8},{D2=8.75},{D3=14},{L=30},{L1=8},{L2=17.7},{H11=8},{F=38},{GEW=0.0219},{EAN=4059245023554},{TYP=1},{XA=23.0},{XB=8.7},{XC=0.5},{XD=0.5},{XE=3.3},{XF=16.0},{XG=0.3},{XH=1.8},{XI=2.0},{XJ=1.5},{XK=0.5},{XL=9.3},{XM=3.0},{XN=1.5},{XO=30.0},{XP=5.2},{XQ=2.0},{BESTKIPPUSA=K0365.2508030},{L5=38},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM}
Filter settings
Apply filter
Remove filter
Cancel
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
Bill of material
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Height
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
H11
Receiving hole H11
[mm]
F
Shear force double-edged
[max. kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0365.2506010
K0365.2506010
1
25
6
6.50
14
10
7
17.7
17
6
22
0.0120
Yes
4059245023455
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506015
K0365.2506015
1
25
6
6.50
14
15
7
17.7
22
6
22
0.0132
Yes
4059245023462
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506020
K0365.2506020
1
25
6
6.50
14
20
7
17.7
27
6
22
0.0142
Yes
4059245023479
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506025
K0365.2506025
1
25
6
6.50
14
25
7
17.7
32
6
22
0.0153
Yes
4059245023486
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506030
K0365.2506030
1
25
6
6.50
14
30
7
17.7
37
6
22
0.0154
Yes
4059245023493
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506040
K0365.2506040
1
25
6
6.50
14
40
7
17.7
47
6
22
0.0185
Yes
4059245023509
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2506050
K0365.2506050
1
25
6
6.50
14
50
7
17.7
57
6
22
0.0208
Yes
4059245023516
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508015
K0365.2508015
2
25
8
8.75
14
15
8
17.7
23
8
38
0.0171
Yes
4059245023523
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508020
K0365.2508020
2
25
8
8.75
14
20
8
17.7
28
8
38
0.0190
Yes
4059245023530
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508025
K0365.2508025
2
25
8
8.75
14
25
8
17.7
33
8
38
0.0211
Yes
4059245023547
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508030
K0365.2508030
2
25
8
8.75
14
30
8
17.7
38
8
38
0.0219
Yes
4059245023554
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508040
K0365.2508040
2
25
8
8.75
14
40
8
17.7
48
8
38
0.0268
Yes
4059245023561
98% Warenverfügbarkeit. N...
31.12.2099
K0365.2508050
K0365.2508050
2
25
8
8.75
14
50
8
17.7
58
8
38
0.0307
Yes
4059245023578
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310015
K0365.3310015
3
33
10
12.00
19
15
9
24.0
24
10
60
0.0308
Yes
4059245023585
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310020
K0365.3310020
3
33
10
12.00
19
20
9
24.0
29
10
60
0.0338
Yes
4059245023592
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310025
K0365.3310025
3
33
10
12.00
19
25
9
24.0
34
10
60
0.0368
Yes
4059245023608
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310030
K0365.3310030
3
33
10
12.00
19
30
9
24.0
39
10
60
0.0400
Yes
4059245023615
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310040
K0365.3310040
3
33
10
12.00
19
40
9
24.0
49
10
60
0.0459
Yes
4059245023622
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3310050
K0365.3310050
3
33
10
12.00
19
50
9
24.0
59
10
60
0.0522
Yes
4059245023639
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3312020
K0365.3312020
4
33
12
14.50
19
20
10
24.0
30
12
86
0.0422
Yes
4059245023646
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3312030
K0365.3312030
4
33
12
14.50
19
30
10
24.0
40
12
86
0.0510
Yes
4059245023653
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3312040
K0365.3312040
4
33
12
14.50
19
40
10
24.0
50
12
86
0.0598
Yes
4059245023660
98% Warenverfügbarkeit. N...
31.12.2099
K0365.3312050
K0365.3312050
4
33
12
14.50
19
50
10
24.0
60
12
86
0.0686
Yes
4059245023677
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet