KAU - Branch “Y”
SMC
bp4_air_line_equipment
fittings_and_tubing
KA Antistatic One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/ka/kau_by.prj},{NB=KAU06-U01},{OD=6.0},{T=1/8},{MODEL=KAU06-U01},{H=13},{D=12.8},{L=43.5},{P=12.8},{A=39.5},{M=17.0},{EA1=13.4},{EA2=13.4},{CNSMASSEXACT=13},{T1=9.728},{T2=3.55},{T3=0.0},{L1=13.000},{L2=1.600},{L3=11.100},{L4=6.200},{L5=13.800},{L6=3.060},{L7=1.890},{E1=12.800},{E2=11.500},{E3=7.000},{E4=5.000},{E5=11.700},{E6=8.650},{X=11.700},{Y=20.400},{AA=7.100},{BB=6.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L
[mm]
P
[mm]
A
[mm]
M
[mm]
EA1
Effective area Soft nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
CNSMASSEXACT
Mass
[g]
KAU23-M5
3.2
M5x0.8
KAU23-M5
10
9.6
38.0
9.6
34.5
15.5
2.2
2.2
9
KAU23-M6
3.2
M6x1
KAU23-M6
10
9.6
38.5
9.6
34.5
15.5
2.2
2.2
9
KAU23-U01
3.2
1/8
KAU23-U01
11
9.6
38.5
9.6
34.5
15.5
3.4
2.9
11
KAU04-M5
4.0
M5x0.8
KAU04-M5
11
10.4
39.5
10.4
36.0
16.0
2.2
2.2
4
KAU04-M6
4.0
M6x1
KAU04-M6
11
10.4
40.0
10.4
36.0
16.0
2.2
2.2
10
KAU04-U01
4.0
1/8
KAU04-U01
11
10.4
40.0
10.4
36.0
16.0
4.2
4.2
11
KAU04-U02
4.0
1/4
KAU04-U02
14
10.4
42.0
10.4
36.0
16.0
4.2
4.2
16
KAU06-M5
6.0
M5x0.8
KAU06-M5
13
12.8
42.5
12.8
39.0
17.0
2.2
2.2
12
KAU06-M6
6.0
M6x1
KAU06-M6
13
12.8
43.0
12.8
39.0
17.0
2.2
2.2
12
KAU06-U01
6.0
1/8
KAU06-U01
13
12.8
43.5
12.8
39.5
17.0
13.4
13.4
13
KAU06-U02
6.0
1/4
KAU06-U02
14
12.8
45.0
12.8
39.0
17.0
13.4
13.4
17
KAU06-U03
6.0
3/8
KAU06-U03
17
12.8
46.0
12.8
40.0
17.0
13.4
13.4
25
KAU08-U01
8.0
1/8
KAU08-U01
17
15.2
50.5
15.2
46.5
18.5
17.7
17.7
26
KAU08-U02
8.0
1/4
KAU08-U02
17
15.2
52.0
15.2
46.0
18.5
17.7
17.7
24
KAU08-U03
8.0
3/8
KAU08-U03
17
15.2
51.5
15.2
45.5
18.5
17.7
17.7
27
KAU10-U02
10.0
1/4
KAU10-U02
19
18.5
57.5
18.5
51.5
21.0
28.4
28.4
38
KAU10-U03
10.0
3/8
KAU10-U03
19
18.5
57.5
18.5
51.5
21.0
28.4
28.4
36
KAU10-U04
10.0
1/2
KAU10-U04
22
18.5
59.0
18.5
51.0
21.0
28.4
28.4
51
KAU12-U02
12.0
1/4
KAU12-U02
22
20.9
61.0
20.9
55.0
22.0
45.4
45.4
53
KAU12-U03
12.0
3/8
KAU12-U03
22
20.9
61.0
20.9
55.0
22.0
45.4
45.4
52
KAU12-U04
12.0
1/2
KAU12-U04
22
20.9
62.5
20.9
54.5
22.0
45.4
45.4
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表