您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
KDF/KSF-TLELK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLEL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlel/kdf_tlelk_asmtab.prj},{NB=KDF 127 TLELK},{ORDERNO=KDF 127 TLELK},{WDAB=125x50},{LC=370},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Ball bearing},{WHEEL=127 TLELK 20},{VER=6},{VER1=3},{X=1},{PPATH=parts/kd_tlel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 81 TLELK
KDF 81 TLELK
80x30
180
127
105x85
80x60
8.5
82.0
Ball bearing
KDF 100 TLELK
KDF 100 TLELK
100x30
200
137
105x85
80x60
8.5
92.0
Ball bearing
KDF 101 TLELK
KDF 101 TLELK
100x40
250
137
105x85
80x60
8.5
92.0
Ball bearing
KDF 102 TLELK
KDF 102 TLELK
100x50
400
137
105x85
80x60
8.5
92.0
Ball bearing
KDF 126 TLELK
KDF 126 TLELK
125x40
300
163
135x110
105x80
10.5
104.5
Ball bearing
KDF 127 TLELK
KDF 127 TLELK
125x50
370
163
135x110
105x80
10.5
104.5
Ball bearing
KDF 150 TLELK
KDF 150 TLELK
150x40
400
194
135x110
105x80
10.5
125.0
Ball bearing
KSF 160 TLELK
KSF 160 TLELK
160x50
500
207
135x110
105x80
12.5
143.0
Ball bearing
KDF 175 TLELK
KDF 175 TLELK
175x50
600
237
135x110
105x80
12.5
152.5
Ball bearing
KDF 180 TLELK
KDF 180 TLELK
180x50
700
242
135x110
105x80
12.5
155.0
Ball bearing
KDF 200 TLELK
KDF 200 TLELK
200x50
800
249
135x110
105x80
12.5
165.0
Ball bearing
KDF 250 TLELK
KDF 250 TLELK
250x50
1000
304
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KDT/KST-TLB/TLK - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-EBAK - Fixed castor
Rollenbau
12.01.2024
Reference 43430ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Ny...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KDF-ALB/AL/ALK - Fixed castor
Rollenbau
12.01.2024
390K SR-GK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
390K S-ELS - Swivel castor with total lock
Rollenbau
12.01.2024
KDT/KST-PK/PB/P - Swivel castor with total lock
Rollenbau
12.01.2024
KDF-TLBAK - Fixed castor
Rollenbau
12.01.2024
KD/KS-KB/KK - Swivel castor
Rollenbau
12.01.2024
KDF-PSK/PSB - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-PK/PB/P - Fixed castor
Rollenbau
12.01.2024
KDT/KST-EGK - Swivel castor with total lock
Rollenbau
12.01.2024
KD/KS-EGBAK - Swivel castor
Rollenbau
12.01.2024
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表