您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KGS (Hexagon Socket Head Male Connector) - Stainless One-touch Fittings / Hexagon Socket Head Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgs.prj},{NB=KGS08-02},{IDNR=},{MODEL=KGS08-02},{TUBE=8},{THREAD=1/4},{SEALANT=},{H=6.0},{D=14.0},{L=25.5},{A=19.5},{M=18.5},{WEIGHT=11},{PN=13.157},{AA=0.0},{AB=0.0},{AC=0.0},{AD=9.2},{AE=14.0},{AF=1.6},{AG=1.9},{AH=13.6},{AI=9.0},{AY=0.0},{AZ=0.0},{DD=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Thread
ⁿ/ₐ
H
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
WEIGHT
Weight
ⁿ/ₐ
KGS04-M5
4
M5
2.5
9.5
19.0
15.5
13.0
2.6
KGS04-01
4
1/8
3.0
9.8
23.0
19.0
16.0
8
KGS06-M5
6
M5
2.5
11.5
20.0
16.5
14.0
3.2
KGS06-01
6
1/8
4.0
11.8
24.0
20.0
17.0
9
KGS06-02
6
1/4
4.0
13.8
24.0
18.0
17.0
15
KGS08-01
8
1/8
5.0
14.0
28.0
24.0
18.5
12
KGS08-02
8
1/4
6.0
14.0
25.5
19.5
18.5
11
KGS08-03
8
3/8
6.0
17.0
27.5
21.0
18.5
24
KGS10-01
10
1/8
5.0
17.0
30.0
26.0
21.0
18
KGS10-02
10
1/4
8.0
17.0
27.5
21.5
21.0
12
KGS10-03
10
3/8
8.0
17.0
27.5
21.0
21.0
19
KGS10-04
10
1/2
8.0
22.0
28.0
20.0
21.0
35
KGS12-02
12
1/4
8.0
19.0
33.5
27.5
22.0
23
KGS12-03
12
3/8
10.0
19.0
29.0
22.5
22.0
18
KGS12-04
12
1/2
10.0
22.0
28.0
20.0
22.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KGH (Male Connector) - Stainless One-touch Fittings / Male Connector
SMC
28.09.2023
KGT (Branch Tee) - Stainless One-touch Fittings / Branch Tee
SMC
28.09.2023
KQ2P - Plug
SMC
23.11.2021
KGT (Union Tee) - Stainless One-touch Fitting / Union Tee
SMC
23.11.2021
KGL (Male Elbow) - Stainless One-touch Fittings / Male Elbow
SMC
28.09.2023
KGU (Different Diameter Union Y) - Stainless One-touch Fittings / Different...
SMC
23.11.2021
KGV (Universal Male Elbow) - Stainless One-touch Fittings / Universal Male ...
SMC
28.09.2023
KSL - Male Elbow Standard
SMC Corporation
17.06.2024
KGT (Different Diameter Tee) - Staninless One-touch Fittings / Different Di...
SMC
23.11.2021
KGU (Union Y) - Stainless One-touch Fittings / Union Y
SMC
23.11.2021
KGY (Male Run Tee) - Stainless One-touch Fittings / Male Run Tee
SMC
28.09.2023
KGU (Branch Y) - Stainless One-touch Fittings / Branch Y
SMC
28.09.2023
KGW (Extended Male Elbow) - Stainless One-touch Fittings / Extended Male El...
SMC
28.09.2023
KGE (Bulkhead Connector) - Stainless One-touch Fittings / Bulkhead Connecto...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表