您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQB2L ME (G) - Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 G Thread Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_g/kqb2l_me_g.prj},{NB=KQB2L08-G03},{OD=8},{T=3/8},{ND=16.662},{MODEL=KQB2L08-G03},{H=22},{D=13.7},{D1=21.8},{L1=19.1},{L2=27.2},{A=26.5},{M=16.1},{EA=21.6},{CNSMASSEXACT=55.6},{LH1=2.2},{LH2=5.0},{LH3=5.0},{LH4=1.7},{LH5=3.2},{LH6=4.30},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DH1=12},{DH2=8.1},{DH3=14.9},{LV1=5.55},{LV2=1.3},{LV3=0.35},{LV4=10.45},{LV5=2.05},{LV6=4.0},{R1=4.30},{R2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
OD
Applicable tubing O.D.
[mm]
T
Connection thread G
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQB2L04-G01
4
1/8
KQB2L04-G01
14
9.1
13.8
14.4
18.9
17.9
12.6
4.2
15.6
KQB2L04-G02
4
1/4
KQB2L04-G02
19
9.1
17.8
14.4
22.3
20.3
12.6
4.2
33.0
KQB2L06-G01
6
1/8
KQB2L06-G01
14
11.4
13.8
15.9
20.0
20.2
13.6
11.4
17.2
KQB2L06-G02
6
1/4
KQB2L06-G02
19
11.4
17.8
15.9
23.4
22.6
13.6
11.4
34.6
KQB2L06-G03
6
3/8
KQB2L06-G03
22
11.4
21.8
15.9
25.9
24.1
13.6
11.4
54.5
KQB2L08-G01
8
1/8
KQB2L08-G01
14
13.7
13.8
18.6
21.3
22.6
16.1
21.6
20.2
KQB2L08-G02
8
1/4
KQB2L08-G02
19
13.7
17.8
19.1
24.7
25.0
16.1
21.6
36.0
KQB2L08-G03
8
3/8
KQB2L08-G03
22
13.7
21.8
19.1
27.2
26.5
16.1
21.6
55.6
KQB2L10-G01
10
1/8
KQB2L10-G01
14
16.6
13.8
20.0
22.7
25.5
17.0
21.6
25.7
KQB2L10-G02
10
1/4
KQB2L10-G02
19
16.6
17.8
21.0
26.1
27.9
17.0
35.2
38.2
KQB2L10-G03
10
3/8
KQB2L10-G03
22
16.6
21.8
21.0
28.6
29.4
17.0
35.2
56.2
KQB2L10-G04
10
1/2
KQB2L10-G04
27
16.6
26.5
21.0
32.6
31.9
17.0
35.2
97.9
KQB2L12-G02
12
1/4
KQB2L12-G02
19
18.7
17.8
22.6
27.2
30.0
18.6
50.2
41.9
KQB2L12-G03
12
3/8
KQB2L12-G03
22
18.7
21.8
23.6
29.6
31.4
18.6
50.2
54.3
KQB2L12-G04
12
1/2
KQB2L12-G04
27
18.7
26.5
23.6
33.6
33.9
18.6
50.2
94.6
KQB2L16-G03
16
3/8
KQB2L16-G03
22
24.6
21.8
26.3
32.4
36.5
20.8
71.0
64.7
KQB2L16-G04
16
1/2
KQB2L16-G04
27
24.6
26.5
27.3
36.4
39.0
20.8
100.0
95.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQB2H DDS - Different Diameter Straight
SMC
23.11.2021
C85/CD85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
SMC
28.09.2023
KQG2L - Male Elbow
SMC
28.09.2023
KQB2T MBT (G) - Male Branch Tee
SMC
23.11.2021
KQB2E BU - Bulkhead Union
SMC
23.11.2021
KQB2H SU - Straight Union
SMC
23.11.2021
KQB2H MC (G) - Male Connector
SMC
23.11.2021
KQB2W (G) - Extended Male Union
SMC
23.11.2021
KQ2F - Female Connector
SMC
28.09.2023
Straight fitting LR-8 G1/4 - Accessories
WOERNER Lubrication
13.07.2021
KQ2T_1 - Different Diameter Tee
SMC
23.11.2021
KQ2F - Female Connector
SMC
28.09.2023
KQB2L UE - Union Elbow
SMC Corporation
17.06.2024
KQB2E (G) - Bulkhead Connector
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表