您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQG2H - Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2h_mc.prj},{NB=KQG2H08-01},{OD=8},{ODX=8.0},{RM=1/8},{MODELX=KQG2H08-01},{SEAL=},{H=14},{D=13.4},{L=24.5},{A=21.4},{M=16.1},{EA=26.1},{CNSMASSEXACT=12.8},{RA=0},{RP=0.0},{ND=9.728},{DH1=13.4},{DH2=11.0},{DH3=0.0},{DH4=0.0},{LV1=2.0},{LV2=3.2},{LV3=1.7},{LV4=0.6},{LV5=9.9},{LV6=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tube O.D.
[mm]
RM
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2H23-M5
3.2
M5x0.8
KQG2H23-M5
8
8.0
16.5
13.5
12.0
3.0
3.3
KQG2H23-01
3.2
1/8
KQG2H23-01
10
8.0
15.4
12.3
12.0
3.4
5.7
KQG2H23-02
3.2
1/4
KQG2H23-02
14
8.0
21.0
16.3
12.0
3.4
16.9
KQG2H04-M5
4
M5x0.8
KQG2H04-M5
10
8.7
17.1
14.1
12.6
4.0
5.0
KQG2H04-01
4
1/8
KQG2H04-01
10
8.7
15.3
12.2
12.6
5.6
4.7
KQG2H04-02
4
1/4
KQG2H04-02
14
8.7
20.9
16.2
12.6
5.6
15.8
KQG2H06-M5
6
M5x0.8
KQG2H06-M5
12
11.1
19.1
16.1
13.6
4.0
7.7
KQG2H06-01
6
1/8
KQG2H06-01
12
11.1
18.1
15.0
13.6
13.1
7.0
KQG2H06-02
6
1/4
KQG2H06-02
14
11.1
20.8
16.1
13.6
13.1
14.5
KQG2H06-03
6
3/8
KQG2H06-03
17
11.1
23.0
17.9
13.6
13.1
27.3
KQG2H08-01
8
1/8
KQG2H08-01
14
13.4
24.5
21.4
16.1
26.1
12.8
KQG2H08-02
8
1/4
KQG2H08-02
14
13.4
22.3
17.6
16.1
26.1
12.9
KQG2H08-03
8
3/8
KQG2H08-03
17
13.4
23.7
18.6
16.1
26.1
24.7
KQG2H10-01
10
1/8
KQG2H10-01
17
16.4
25.5
22.4
17.0
26.1
18.9
KQG2H10-02
10
1/4
KQG2H10-02
17
16.4
27.9
23.2
17.0
41.5
21.6
KQG2H10-03
10
3/8
KQG2H10-03
17
16.4
23.0
17.9
17.0
41.5
20.6
KQG2H10-04
10
1/2
KQG2H10-04
22
16.4
28.6
22.2
17.0
41.5
51.1
KQG2H12-02
12
1/4
KQG2H12-02
19
18.5
30.5
25.8
18.6
58.3
27.4
KQG2H12-03
12
3/8
KQG2H12-03
19
18.5
24.7
19.6
18.6
58.3
20.5
KQG2H12-04
12
1/2
KQG2H12-04
22
18.5
28.7
22.3
18.6
58.3
44.6
KQG2H16-03
16
3/8
KQG2H16-03
24
24.6
33.6
28.5
20.8
81.0
46.0
KQG2H16-04
16
1/2
KQG2H16-04
24
24.6
29.5
23.1
20.8
113.0
37.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQG2L - Male Elbow
SMC
28.09.2023
KQG2S - Hexagon Socket Head Male Connector
SMC
28.09.2023
G46/GA46 - Pressure Gauge for General Purpose/With Limit Indicator
SMC
28.09.2023
KQG2T - Male Branch Tee
SMC
28.09.2023
KQG2H - Different Diameter Straight
SMC
23.11.2021
KKA - Plug(P) Without Check Valve Male Thread Type
SMC
21.09.2023
KQ2H - Male Connector (Gasket Seal)
SMC
28.09.2023
KQG2H - Male Connector
SMC Corporation
17.06.2024
KGH (Male Connector) - Stainless One-touch Fittings / Male Connector
SMC
28.09.2023
KQG2E - Bulkhead Connector
SMC
23.11.2021
SO 51001 - Nipple connection
SERTO
11.03.2024
KQ2W - Extended Plug-in Elbow
SMC
23.11.2021
KKA - Socket(S) Without Check Valve Female Thread Type
SMC
21.09.2023
KK P M - Plug/Male thread type
SMC
02.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表