KQG2T - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2 Stainless Steel 316 One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2/kqg2t_mbt.prj},{NB=KQG2T08-01},{OD=8},{ODX=8.0},{RM=1/8},{MODELX=KQG2T08-01},{SEAL=},{H=12},{D=13.7},{L1=18.6},{L2=18.3},{A=22.0},{M=16.1},{EA=26.3},{CNSMASSEXACT=20.0},{RA=0},{RP=0.0},{ND=9.728},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=5.0},{LH5=5.0},{LV1=15.2},{LV2=4.0},{LV3=4.0},{LV4=0.3},{LV5=1.3},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DV5=7.6},{DV6=0.0},{DH1=8.1},{DH2=12.0},{DH3=0.0},{R1=0.66},{R2=0.70},{R1X=6.7},{R2Y=3.1},{LT1=1.7},{LT2=2.5},{LT3=1.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tube O.D.
[mm]
RM
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2T23-M5
3.2
M5x0.8
KQG2T23-M5
8
8.3
13.1
14.8
16.0
12.0
3.2
8.1
KQG2T23-01
3.2
1/8
KQG2T23-01
10
8.3
13.6
14.9
15.9
12.0
3.4
9.4
KQG2T23-02
3.2
1/4
KQG2T23-02
14
8.3
13.6
18.7
18.1
12.0
3.4
17.7
KQG2T04-M5
4
M5x0.8
KQG2T04-M5
8
9.1
13.7
15.2
16.8
12.6
4.5
9.0
KQG2T04-01
4
1/8
KQG2T04-01
10
9.1
14.4
15.3
16.7
12.6
6.0
10.4
KQG2T04-02
4
1/4
KQG2T04-02
14
9.1
14.4
19.1
18.9
12.6
6.0
18.8
KQG2T06-M5
6
M5x0.8
KQG2T06-M5
8
11.4
14.7
16.3
19.0
13.6
4.5
11.9
KQG2T06-01
6
1/8
KQG2T06-01
10
11.4
15.9
16.4
19.0
13.6
13.9
13.4
KQG2T06-02
6
1/4
KQG2T06-02
14
11.4
15.9
20.2
21.2
13.6
13.9
21.8
KQG2T06-03
6
3/8
KQG2T06-03
17
11.4
15.9
21.6
22.2
13.6
13.9
33.3
KQG2T08-01
8
1/8
KQG2T08-01
12
13.7
18.6
18.3
22.0
16.1
26.3
20.0
KQG2T08-02
8
1/4
KQG2T08-02
14
13.7
19.1
21.5
23.6
16.1
26.3
25.5
KQG2T08-03
8
3/8
KQG2T08-03
17
13.7
19.1
22.9
24.6
16.1
26.3
36.8
KQG2T10-01
10
1/8
KQG2T10-01
12
16.6
20.0
19.7
24.9
17.0
40.8
28.4
KQG2T10-02
10
1/4
KQG2T10-02
14
16.6
21.0
22.9
26.5
17.0
40.8
31.1
KQG2T10-03
10
3/8
KQG2T10-03
17
16.6
21.0
24.3
27.5
17.0
40.8
41.4
KQG2T10-04
10
1/2
KQG2T10-04
22
16.6
21.0
28.5
30.4
17.0
40.8
68.0
KQG2T12-02
12
1/4
KQG2T12-02
14
18.7
22.6
24.0
28.6
18.6
57.2
37.8
KQG2T12-03
12
3/8
KQG2T12-03
17
18.7
23.6
25.3
29.5
18.6
57.2
39.3
KQG2T12-04
12
1/2
KQG2T12-04
22
18.7
23.6
29.5
32.4
18.6
57.2
68.8
KQG2T16-03
16
3/8
KQG2T16-03
19
24.6
26.3
28.0
34.5
20.8
71.0
63.7
KQG2T16-04
16
1/2
KQG2T16-04
22
24.6
27.3
31.8
37.0
20.8
100.0
77.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQG2L - Male Elbow
SMC
28.09.2023
KQG2L - Union Elbow
SMC
23.11.2021
KQG2T - Union Tee
SMC
23.11.2021
KQG2U - Union "Y"
SMC
23.11.2021
KQG2E - Bulkhead Union
SMC
23.11.2021
KQG2T - Different Diameter Tee
SMC
23.11.2021
KQG2H - Male Connector
SMC
28.09.2023
KQG2H - Male Connector
SMC Corporation
17.06.2024
KQG2F - Female Connector
SMC
23.11.2021
KQG2T-G-F - Male Branch Tee
SMC
22.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表