您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQH-X1744 - One-touch fitting with improved weather resistance, male connector
SMC
bp4_air_line_equipment
fittings_and_tubing
kq-x1744
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq-x1744/kqh-x1744.prj},{NB=KQH08-02-X1744},{MODEL=KQH08-02},{OD=8},{T=R1/4},{TN=13.157},{SEALANT=},{D=14},{H=14},{L=26.0},{A=20.5},{M=18.5},{AA=10.5},{AB=7.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
OD
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
H
[mm]
L
[mm]
A
[mm]
M
[mm]
KQH04-01-X1744
4
R1/8
10
21.1
18.0
16.0
KQH04-02-X1744
4
R1/4
14
19.0
13.5
16.0
KQH06-01-X1744
6
R1/8
12
21.6
18.5
17.0
KQH06-02-X1744
6
R1/4
14
22.5
17.0
17.0
KQH06-03-X1744
6
R3/8
17
20.9
15.5
17.0
KQH08-01-X1744
8
R1/8
14
27.1
24.0
18.5
KQH08-02-X1744
8
R1/4
14
26.0
20.5
18.5
KQH08-03-X1744
8
R3/8
17
20.9
15.5
18.5
KQH10-01-X1744
10
R1/8
17
29.1
26.0
21.0
KQH10-02-X1744
10
R1/4
17
33.0
27.5
21.0
KQH10-03-X1744
10
R3/8
17
27.9
22.5
21.0
KQH10-04-X1744
10
R1/2
22
26.1
19.0
21.0
KQH12-02-X1744
12
R1/4
19
34.0
28.5
22.0
KQH12-03-X1744
12
R3/8
19
28.9
23.5
22.0
KQH12-04-X1744
12
R1/2
22
29.1
22.0
22.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPQH-D - Push-in fitting
Festo
26.09.2023
W097 - Silencer MW SE
Metalwork
01.09.2023
QS-F-S - Push-in fitting
Festo
14.09.2021
KQL-X1744 - One-touch fitting with improved weather resistance, female conn...
SMC
26.09.2023
W097 - Silencer MW SC
Metalwork
21.07.2022
Faucet Elbow
SEKISUI
09.02.2021
KGH (Male Connector) - Stainless One-touch Fittings / Male Connector
SMC
28.09.2023
C0125 - Straight adaptor (external + internal hex)
IMI Norgren
17.11.2023
PC
NIHON PISCO CO., LTD.
27.10.2022
bpc - tube connector
AirTAC
21.07.2022
E-SP4V - Economy 5Port Pilot Solenoid Valve
Misumi
29.05.2023
KAH - Male Connector
SMC Corporation
24.05.2022
Fitting A9 Elbow, Female
Metalwork
21.07.2022
KAH - Male Connector
SMC
22.11.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表