您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 166 / 6 - Pneumatic atomizing nozzles
Lechler
Pneumatic atomizing nozzles
166.6
Powered by
CAD模型選擇
{lechler/pneumatik_zerstaeuberduesen/166_6/166_6asmtab.prj},{NB=LECHLER_16663916161},{IDNR=},{WINKEL=60},{TYPE=166639},{VERS=1},{TYPEX=16},{TYPEES=1360001700060},{TYPEWS=015601SN00190},{TYPEAC=156639},{MAT=16},{E=0.40},{PW1=-},{PL1=-},{VW1=-},{VL1=-},{PW2=0.15},{PL2=1.40},{VW2=2.50},{VL2=4.00},{PW3=0.3},{PL3=1.40},{VW3=3.30},{VL3=4.00},{PW4=0.35},{PL4=1.40},{VW4=3.50},{VL4=4.00},{PL=1.40},{PW=0.07},{B1=100},{B2=130},{PPATH=166_6asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
E
Narrowest free cross section
[mm]
PW1
Water pressure
[bar]
PL1
Air pressure
[bar]
VW1
Water Volume flow
[l/min]
VL1
Air Volume flow
[Nm3/h]
PW2
Water pressure
[bar]
PL2
Air pressure
[bar]
VW2
Water Volume flow
[l/min]
VL2
Air Volume flow
[Nm3/h]
PW3
Water pressure
[bar]
PL3
Air pressure
[bar]
VW3
Water Volume flow
[l/min]
VL3
Air Volume flow
[Nm3/h]
PW4
Water pressure
[bar]
PL4
Air pressure
[bar]
VW4
Water Volume flow
[l/min]
VL4
Air Volume flow
[Nm3/h]
PL
Air pressure
[bar]
PW
Water pressure
[bar]
B1
Spray dimensions at 150mm Distance
[mm]
B2
Spray dimensions at 300mm Distance
[mm]
LECHLER_1666401616
45
166640
0.40
0.07
1.40
2.00
3.20
0.15
1.40
2.60
3.20
0.3
1.40
3.20
3.20
0.35
1.40
3.70
3.20
1.40
0.07
80
150
LECHLER_1666401615
45
166640
0.50
0.07
1.40
3.00
3.20
0.15
1.40
3.80
3.20
0.3
1.40
5.00
3.20
0.35
1.40
5.50
3.20
1.40
0.07
130
180
LECHLER_1666401614
45
166640
0.70
0.07
1.40
6.10
3.20
0.15
1.40
8.00
3.20
0.3
1.40
10.80
3.20
0.35
1.40
11.40
3.20
1.40
0.07
150
230
LECHLER_1666391616
60
166639
0.40
-
-
-
-
0.15
1.40
2.50
4.00
0.3
1.40
3.30
4.00
0.35
1.40
3.50
4.00
1.40
0.07
100
130
LECHLER_1666391615
60
166639
0.50
0.07
1.40
2.90
4.00
0.15
1.40
3.80
4.00
0.3
1.40
5.10
4.00
0.35
1.40
5.30
4.00
1.40
0.07
90
130
LECHLER_1666391614
60
166639
0.70
0.07
1.40
5.90
4.00
0.15
1.40
7.90
4.00
0.3
1.40
10.60
4.00
0.35
1.40
11.40
4.00
1.40
0.07
90
130
LECHLER_1666371613
60
166637
1.00
0.07
1.40
11.00
9.10
0.15
1.40
14.20
9.20
0.3
1.40
18.90
9.10
0.35
1.40
19.90
9.20
1.40
0.07
140
180
LECHLER_1666341612
60
166634
1.50
0.07
1.40
26.90
9.60
0.15
1.40
33.80
9.70
0.3
1.40
43.50
9.70
0.35
1.40
46.40
9.60
1.40
0.07
190
330
LECHLER_1666321611
60
166632
2.50
0.07
1.40
42.90
13.90
0.15
1.40
56.70
13.90
0.3
1.40
84.90
13.90
0.35
1.40
94.10
13.90
1.40
0.07
150
280
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MOMOJetC - Self-cleaning Solid Stream Jet
雾的池内(上海)贸易有限公司
29.09.2023
Series 136 / 4 - Pneumatic atomizing nozzles
Lechler
03.11.2023
Series 220 - Axial-flow hollow cone nozzles
Lechler
03.11.2023
Series 540 / 541 Static spray balls - Tank cleaning nozzles
Lechler
03.11.2023
Series 166 / 1 - Pneumatic atomizing nozzles
Lechler
03.11.2023
Series 5M1 - NanoSpinner 2
Lechler
03.11.2023
Series 136 / 3 - Pneumatic atomizing nozzles
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表