您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 573 / 583 - Whirling nozzle
Lechler
Tank cleaning nozzles
Rotating
573 / 583
Powered by
CAD模型選擇
{lechler/tankreinigungsduesen/rotierend/573_583/573_583.prj},{NB=LECHLER_58326655AL},{IDENTNR=},{WINKEL=270},{WR=Oben},{TYPE=58326655},{MAT=PTFE (Teflon)},{AN=AL},{E=3.4},{EI=0.133},{V1=103},{V1I=32},{V2=145},{V2I=39},{V3=178},{V3I=45},{V4=205},{V4I=55},{V5=45},{A=74},{D=49.0},{ANX1='AL','G 3/4 ISO 228','TF07','3/4\" Steckverbindung','TF10','1\" Steckverbindung'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
WINKEL
Spray angle
[°]
WR
Spray direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow at P=1 bar
[l/min]
V1I
Volume flow at 20 psi
[GPM]
V2
Volume flow at P=2 bar
[l/min]
V2I
Volume flow at 30 psi
[GPM]
V3
Volume flow at P=3 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=4 bar
[l/min]
V4I
Volume flow at 60 psi
[GPM]
V5
Volume flow at P=40 psi
[US gal./min]
LECHLER_58311455AL
180
Up
58311455
PTFE (Teflon)
2.1
-
47
-
67
-
82
-
95
-
21
LECHLER_58326455AL
180
Up
58326455
PTFE (Teflon)
3.3
-
103
-
145
-
178
-
205
-
45
LECHLER_58334455AN
180
Up
58334455
PTFE (Teflon)
7.1
-
159
-
225
-
276
-
318
-
70
LECHLER_57311455AL
180
Down
57311455
PTFE (Teflon)
2.1
-
47
-
67
-
82
-
95
-
21
LECHLER_57326455AL
180
Down
57326455
PTFE (Teflon)
3.3
-
103
-
145
-
178
-
205
-
45
LECHLER_57334455AN
180
Down
57334455
PTFE (Teflon)
7.1
-
159
-
225
-
276
-
318
-
70
LECHLER_58311655AL
270
Up
58311655
PTFE (Teflon)
2.4
0.094
47
15
67
18
82
21
95
26
21
LECHLER_58326655AL
270
Up
58326655
PTFE (Teflon)
3.4
0.133
103
32
145
39
178
45
205
55
45
LECHLER_58334655AN
270
Up
58334655
PTFE (Teflon)
5.9
-
159
-
225
-
276
-
318
-
70
LECHLER_57311655AL
270
Down
57311655
PTFE (Teflon)
2.4
-
47
-
67
-
82
-
95
-
21
LECHLER_57326655AL
270
Down
57326655
PTFE (Teflon)
3.4
0.133
103
32
145
39
178
45
205
55
45
LECHLER_57334655AN
270
Down
57334655
PTFE (Teflon)
5.9
-
159
-
225
-
276
-
318
-
70
LECHLER_58311955AL
360
--
58311955
PTFE (Teflon)
1.6
0.071
41
13
58
16
71
18
82
22
18
LECHLER_58320955AL
360
--
58320955
PTFE (Teflon)
3.5
0.138
71
22
100
27
122
31
141
38
31
LECHLER_58326955AL
360
--
58326955
PTFE (Teflon)
4.8
0.189
103
32
145
39
178
45
205
55
45
LECHLER_58327955AN
360
--
58327955
PTFE (Teflon)
3.7
0.146
106
33
150
40
184
47
212
57
47
LECHLER_58334955AN
360
--
58334955
PTFE (Teflon)
5.6
0.22
159
50
225
61
276
70
318
86
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表